Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These SHR Clips are cable clamps that are designed to operate with Slit Harness Wrap (SHR) sizes 20 and 25. SHR is a corrugated tube wrap for bundling and protecting cables and wires. These clips are intended to securely hold your cables in place, minimising tangling, snagging, and inadvertent disconnections.
It has internal ribs that hold the harness securely in place. Furthermore, it is available in four alternative mounting options: snap lock into a round or square hole (to restrict rotation), screw mount, and adhesive installation. It has an internal rib that holds the wrap in place, and resists wear, tear, and deterioration, ensuring long-term performance. Used in a variety of applications, including automotive and industrial.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Style | Overall Width | Overall Height | View | |
|---|---|---|---|---|---|---|
| 10025703 | £ 0.5395 - £ 0.5518 | 1023 In stock |
2
|
1.181 in
30.0 mm
|
1.28 in
32.5 mm
|
|
| £ 0.234 - £ 0.25 | 23674 In stock |
1
|
1.142 in
29.0 mm
|
1.673 in
42.5 mm
|
||
| £ 0.3276 - £ 0.3411 | 20179 In stock |
2
|
1.181 in
30.0 mm
|
1.28 in
32.5 mm
|
||
| £ 0.234 - £ 0.25 | 378 In stock |
3
|
1.181 in
30.0 mm
|
1.594 in
40.5 mm