Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Wire Harness Cable Clamp with a screw mount design, securely holds cables and cable bundles in place. This is a simple p-clip that holds cables in place by a screw fixed on to a panel.
The clamp can be pre-installed to the chassis and cables inserted at a later time. For added convenience, the clamp is releasable and cable bundles can therefore be removed for rewiring or replacement.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Base Width | Compatible Cable Diameter | Compatible Screw Sizes (All) | Base Length | View | |
|---|---|---|---|---|---|---|---|
| 10108581 | £ 0.1928 - £ 0.2201 | 78776 In stock |
|
|
|
|
|
| 10036730 | £ 0.2699 - £ 0.2923 | 50709 In stock |
|
|
|
|
|
| 10036778 | £ 0.2699 - £ 0.2923 | 26000 In stock |
|
|
|
|
|
| 10036815 | £ 0.2699 - £ 0.2923 | 16835 In stock |
|
|
|
|
|
| £ 0.3507 - £ 0.3794 | Request the lead time here |
0.402 in
10.2 mm
|
0.374 in
9.5 mm
|
#10. M5
|
0.831 in
21.1 mm
|
||
| £ 0.3507 - £ 0.3794 | 278 In stock |
0.5 in
12.7 mm
|
0.626 in
15.9 mm
|
#10. M5
|
1.126 in
28.6 mm
|
||
| £ 0.1138 - £ 0.1406 | 26260 In stock |
0.394 in
10.0 mm
|
0.252 in
6.4 mm
|
#6. M4
|
0.827 in
21.0 mm
|
||
| 10108635 | £ 0.3868 - £ 0.4179 | 981 In stock |
0.5 in
12.7 mm
|
0.709 in
18.0 mm
|
#6. M4
|
1.378 in
35.0 mm
|
|
| 10036693 | £ 0.2811 - £ 0.3047 | 26500 In stock |
|
|
|
|
|
| £ 0.099 - £ 0.1222 | 46051 In stock |
|
|
|
|
||
| 10036723 | £ 0.1599 - £ 0.1777 | 14000 In stock |
0.331 in
8.4 mm
|
0.126 in
3.2 mm
|
#6. M4
|
0.752 in
19.1 mm
|
|
| £ 1.63 - £ 1.6718 | 3450 In stock |
0.5 in
12.7 mm
|
1.5 in
38.1 mm
|
#10. M5
|
2.122 in
53.9 mm
|
||
| £ 0.1928 - £ 0.2201 | 17492 In stock |
0.394 in
10.0 mm
|
0.5 in
12.7 mm
|
#6. M4
|
1.181 in
30.0 mm
|
||
| £ 0.2799 - £ 0.3022 | 29954 In stock |
|
|
|
|
||
| 10036709 | £ 0.3507 - £ 0.3809 | Request the lead time here |
0.5 in
12.7 mm
|
1 in
25.4 mm
|
#10. M5
|
1.531 in
38.9 mm
|
|
| £ 0.3507 - £ 0.3794 | 2540 In stock |
0.402 in
10.2 mm
|
0.252 in
6.4 mm
|
#10. M5
|
0.831 in
21.1 mm
|
||
| £ 0.3507 - £ 0.3794 | 20468 In stock |
0.402 in
10.2 mm
|
0.5 in
12.7 mm
|
#10. M5
|
1.157 in
29.4 mm
|
||
| £ 0.3507 - £ 0.3794 | 1563 In stock |
0.5 in
12.7 mm
|
0.752 in
19.1 mm
|
#10. M5
|
1.28 in
32.5 mm
|
||
| 10108604 | £ 0.2217 - £ 0.2532 | Request the lead time here |
0.394 in
10.0 mm
|
0.5 in
12.7 mm
|
#6. M4
|
1.181 in
30.0 mm
|
|
| 10036716 | £ 0.1391 - £ 0.1545 | 3955 In stock |