Menu Search

Cable Clamps - Screw Mount, U Style

In stock

Screw mounting cable clips are ideal for fastening down your bound cables and the U style design allows for fast installation and removal of your cables and wires.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
23 results
Product SKUs information
Item Code Price range Availability Hole Diameter Maximum Compatible Cable Diameter View
£ 0.3572 - £ 0.3657 Request the lead time here
£ 0.3968 - £ 0.4053 Request the lead time here
£ 2.8915 - £ 2.8915 Request the lead time here
£ 0.7483 - £ 0.7625 Request the lead time here
£ 0.4139 - £ 0.4223 Request the lead time here
£ 0.90 - £ 0.9185 Request the lead time here
VM-1004 £ 0.4705 - £ 0.4705 Request the lead time here
£ 0.3642 - £ 0.3713 Request the lead time here
£ 2.8915 - £ 2.8915 Request the lead time here
£ 0.4408 - £ 0.4408 Request the lead time here
£ 0.6293 - £ 0.6293 Request the lead time here
£ 1.0928 - £ 1.1155 Request the lead time here
£ 4.9468 - £ 4.9468 400 In stock
VM-1008 £ 0.6534 - £ 0.6534 Request the lead time here
£ 0.866 - £ 0.883 Request the lead time here
£ 2.0694 - £ 2.1119 Request the lead time here
£ 0.3742 - £ 0.3812 Request the lead time here
£ 1.192 - £ 1.192 Request the lead time here
£ 0.5258 - £ 0.5258 Request the lead time here
£ 1.3125 - £ 1.338 Request the lead time here
  • of 2
Screw on Cable Clamp 6.4 mm 12.7 mm PVC Black

V-1000

Price Range
£ 0.3657 - £ 0.3572

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Base Length
    12.7 mm
  • Operating Temperature Range
    0 - 50 °C
  • Overall Height
    7.5 mm
Screw on Cable Clamp 12.7 mm 12.7 mm PVC Black

V-1004

Price Range
£ 0.4053 - £ 0.3968

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Base Length
    12.7 mm
  • Operating Temperature Range
    0 - 50 °C
  • Overall Height
    12.7 mm
Screw on Cable Clamp 44.5 mm 44.5 mm PVC Black

V-1028

Price Range
£ 2.8915 - £ 2.8915

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Base Length
    44.5 mm
  • Distance Between Fixing Holes
    19.1 mm
  • Operating Temperature Range
    0 - 50 °C
Screw on Cable Clamp 19.1 mm 12.7 mm PVC Black

V-1008

Price Range
£ 0.7625 - £ 0.7483

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Base Length
    12.7 mm
  • Operating Temperature Range
    0 - 50 °C
  • Overall Height
    19.8 mm
Screw on Cable Clamp 14.3 mm 12.7 mm PVC Black

V-1005

Price Range
£ 0.4223 - £ 0.4139

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Base Length
    12.7 mm
  • Operating Temperature Range
    0 - 50 °C
  • Overall Height
    15.5 mm
Screw on Cable Clamp 22.2 mm 12.7 mm PVC Black

V-1009

Price Range
£ 0.9185 - £ 0.90

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Base Length
    12.7 mm
  • Operating Temperature Range
    0 - 50 °C
  • Overall Height
    23.0 mm
Screw on Cable Clamp 12.7 mm 12.7 mm Nylon 6/6 Black

VM-1004

Price Range
£ 0.4705 - £ 0.4705

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Base Length
    12.7 mm
  • Overall Height
    13.2 mm
  • Material Flammability Standard
    UL94 V-2
Screw on Cable Clamp 7.9 mm 12.7 mm PVC Black

V-1001

Price Range
£ 0.3713 - £ 0.3642

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Base Length
    12.7 mm
  • Operating Temperature Range
    0 - 50 °C
  • Overall Height
    9.1 mm
Screw on Cable Clamp 38.1 mm 44.5 mm PVC Black

V-1024

Price Range
£ 2.8915 - £ 2.8915

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Base Length
    44.5 mm
  • Distance Between Fixing Holes
    19.1 mm
  • Operating Temperature Range
    0 - 50 °C
Screw on Cable Clamp 9.5 mm 12.7 mm Nylon 6/6 Black

VM-1002

Price Range
£ 0.4408 - £ 0.4408

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Base Length
    12.7 mm
  • Overall Height
    11.2 mm
  • Material Flammability Standard
    UL94 V-2
Screw on Cable Clamp 16.0 mm 12.7 mm PVC Black

V-1006

Price Range
£ 0.6293 - £ 0.6293

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Base Length
    12.7 mm
  • Operating Temperature Range
    0 - 50 °C
  • Overall Height
    15.9 mm
Screw on Cable Clamp 25.4 mm 28.5 mm PVC Black

V-1010

Price Range
£ 1.1155 - £ 1.0928

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Base Length
    28.5 mm
  • Distance Between Fixing Holes
    19.1 mm
  • Operating Temperature Range
    0 - 50 °C
Screw on Cable Clamp 38.1 mm PVC Black

V-1030

Price Range
£ 4.9468 - £ 4.9468

Stock Levels
400 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Base Length
    38.1 mm
  • Distance Between Fixing Holes
    19.1 mm
  • Operating Temperature Range
    0 - 50 °C
Screw on Cable Clamp 19.1 mm 12.7 mm Nylon 6/6 Black

VM-1008

Price Range
£ 0.6534 - £ 0.6534

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Base Length
    12.7 mm
  • Overall Height
    24.6 mm
  • Material Flammability Standard
    UL94 V-2
Screw on Cable Clamp 25.4 mm 28.4 mm Nylon 6/6 Black

VM-1010

Price Range
£ 0.883 - £ 0.866

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Base Length
    28.4 mm
  • Distance Between Fixing Holes
    19.1 mm
  • Overall Height
    26.2 mm
Screw on Cable Clamp 38.1 mm 43.2 mm Nylon 6/6 Black

VM-1024

Price Range
£ 2.1119 - £ 2.0694

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Base Length
    43.2 mm
  • Distance Between Fixing Holes
    19.1 mm
  • Overall Height
    42.4 mm
Screw on Cable Clamp 9.5 mm 12.7 mm PVC Black

V-1002

Price Range
£ 0.3812 - £ 0.3742

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Base Length
    12.7 mm
  • Operating Temperature Range
    0 - 50 °C
  • Overall Height
    10.3 mm
Screw on Cable Clamp 34.9 mm 29.5 mm Nylon 6/6 Black

VM-1011

Price Range
£ 1.192 - £ 1.192

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Base Length
    29.5 mm
  • Distance Between Fixing Holes
    19.1 mm
  • Overall Height
    38.4 mm
Screw on Cable Clamp 17.6 mm 12.7 mm PVC Black

V-1007

Price Range
£ 0.5258 - £ 0.5258

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Base Length
    12.7 mm
  • Operating Temperature Range
    0 - 50 °C
  • Overall Height
    15.9 mm
Screw on Cable Clamp 34.9 mm 28.5 mm PVC Black

V-1011

Price Range
£ 1.338 - £ 1.3125

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Base Length
    28.5 mm
  • Distance Between Fixing Holes
    19.1 mm
  • Operating Temperature Range
    0 - 50 °C