Menu Search

Screw on Cable Clamp 17.0 mm PA Grey

This Cable Clamp has a buckle for holding, organising, and managing cables, wires, and cords. It can be mounted with a screw or rivet (not included). It has a strong adhesive tag, is grey, made of PA, and is UL94 V-2 flame-rated.
Essentra Part Number:

10116609

Manufacturer Part Number:

012015000201

159 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 499 £ 0.265
500 - 999 £ 0.2593
1000 + £ 0.2537
Standard pack: 250

Order in multiple of 250

Total price:

£ 66.25

250 x £ 0.265

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Grey
Mounting Method Snap In
Base Length 18.0 mm
Base Width 14.8 mm
Compatible Cable Diameter Range 15.0 - 17.0 mm
Overall Height 23.6 mm
Overall Width 14.8 mm
Full Material Polyamide
Commodity Code 3926909790
Standard RoHs
Standard UL

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us