Menu Search

Cable Clamps - P Style/Screw Mount/Nylon

In stock

These P-Style Cable Clamps are crucial for anyone looking to organise and protect their cords effectively. These clamps provide a dependable and efficient option for cable management due to their sturdy construction and versatile design. Due to their material, they are resistant to impact, chemicals, and UV radiation, which reduces the need for frequent replacements.

These cable clamps' P Style design gives a secure and stable grip on cables of various sizes and diameters, and they are available with one, two, or three mounting holes which permit to use the same clamp for three different holding diameters. Designed to be screwed to a surface for a tight and secure hold. Used in various applications, including electrical, data centres, telecommunications networks, automotive, and manufacturing.

  • Material: PA, Nylon
  • Colour: Black, Natural
  • Material Flammability Standard: UL94 V-2, UL94 V-0
.

Series Code: SR2059

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
187 results
Product SKUs information
Item Code Price range Availability Adjustability Colour Hole Diameter Compatible Cable Diameter Range View
£ 0.0242 - £ 0.0299 Request the lead time here
Fixed
Black
5.2 mm
4.7 mm
22CC16A0062 £ 0.0304 - £ 0.0376 Request the lead time here
Fixed
Natural
2.4 mm
1.6 mm
£ 0.0907 - £ 0.112 Request the lead time here
Fixed
Natural
5.2 mm
30.1 mm
£ 0.2315 - £ 0.2858 2000 In stock
Fixed
Natural
5.2 mm
26.2 mm
£ 0.0662 - £ 0.0818 Request the lead time here
Fixed
Natural
4.2 mm
19.1 mm
£ 0.1418 - £ 0.1751 Request the lead time here
Fixed
Black
5.2 mm
38.1 mm
£ 0.1418 - £ 0.1751 Request the lead time here
Fixed
Natural
5.2 mm
38.1 mm
  • of 10
P Style Cable Clamp Screw 4.7 mm 5.2 mm Nylon 6/6 Black

22CC37D0187B

Price Range
£ 0.0299 - £ 0.0242

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Black
  • Mounting Method
    Screw Mount
  • Compatible Cable Diameter Range
    4.7 mm
  • Operating Temperature Range
    -40 - 85 °C
P Style Cable Clamp Screw 1.6 mm Nylon 6/6 Natural

22CC16A0062

Price Range
£ 0.0376 - £ 0.0304

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Mounting Method
    Screw Mount
  • Compatible Cable Diameter Range
    1.6 mm
  • Operating Temperature Range
    -40 - 85 °C
P Style Cable Clamp Screw 30.1 mm Nylon 6/6 Natural

22CC50D1187

Price Range
£ 0.112 - £ 0.0907

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Mounting Method
    Screw Mount
  • Compatible Cable Diameter Range
    30.1 mm
  • Operating Temperature Range
    -40 - 85 °C
P Style Cable Clamp Screw 26.2 mm Nylon 6/6 Natural

22CC87D1003

Price Range
£ 0.2858 - £ 0.2315

Stock Levels
2000 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Mounting Method
    Screw Mount
  • Compatible Cable Diameter Range
    26.2 mm
  • Operating Temperature Range
    -40 - 85 °C
P Style Cable Clamp Screw 19.1 mm 4.2 mm Nylon 6/6 Natural

22CC50C0750

Price Range
£ 0.0818 - £ 0.0662

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Mounting Method
    Screw Mount
  • Compatible Cable Diameter Range
    19.1 mm
  • Operating Temperature Range
    -40 - 85 °C
P Style Cable Clamp Screw 38.1 mm 5.2 mm Nylon 6/6 Black

22CC50D1500B

Price Range
£ 0.1751 - £ 0.1418

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Black
  • Mounting Method
    Screw Mount
  • Compatible Cable Diameter Range
    38.1 mm
  • Operating Temperature Range
    -40 - 85 °C
P Style Cable Clamp Screw 38.1 mm Nylon 6/6 Natural

22CC50D1500

Price Range
£ 0.1751 - £ 0.1418

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Mounting Method
    Screw Mount
  • Compatible Cable Diameter Range
    38.1 mm
  • Operating Temperature Range
    -40 - 85 °C