Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Cable Clamp with a hinged locking top are ideal for secure cable bundle routing and mounting.
How to Install;
Cables are placed in the centre of the clamp. The hinged top is then placed over the cables. The legs of the clamps are then inserted into two panel holes. The top is secured using two screws self-tapping screws. As the screws are engaged, the clamp legs expands and holds the clamp in place. There is no requirement for a nut, which means the bottom side of the board does not need to be accessed.
The hinged top is adjustable and can therefore be easily released, by simply removing the screws. This allows for hassle-free maintenance, removal and re-routing of cable bundles.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Screw Sizes (All) | Compatible Cable Diameter | Compatible Panel Thickness Range | View | |
|---|---|---|---|---|---|---|
| £ 0.2419 - £ 0.3313 | 4000 In stock |
|
0.594 in
15.1 mm
|
|
||
| 10010112 | £ 0.21 - £ 0.288 | 4135 In stock |
#8. M3.5. M4
|
0.823 in
20.9 mm
|
0.024 - 0.059 in
0.6 - 1.5 mm
|
|
| 10010150 | £ 0.2419 - £ 0.2981 | Request the lead time here |
|
0.472 in
12.0 mm
|
|
|
| 10010099 | £ 0.21 - £ 0.288 | 3135 In stock |
#8
|
0.63 in
16.0 mm
|
0.024 - 0.059 in
0.6 - 1.5 mm
|
|
| £ 0.21 - £ 0.288 | 480 In stock |
|
0.472 in
12.0 mm
|
|
||
| 10010129 | £ 0.2419 - £ 0.3313 | 942 In stock |
|
0.823 in
20.9 mm
|
|
|
| 10010051 | £ 0.21 - £ 0.288 | 2000 In stock |
|
0.594 in
15.1 mm
|
|
|
| 10010068 | £ 0.21 - £ 0.288 | Request the lead time here |
#8
|
0.594 in
15.1 mm
|
0.024 - 0.059 in
0.6 - 1.5 mm
|
|
| 10010105 | £ 0.21 - £ 0.288 | 2000 In stock |
|
0.823 in
20.9 mm
|
|
|
| 10010143 | £ 0.21 - £ 0.288 | 428 In stock |
#8. M3.5. M4
|
0.472 in
12.0 mm
|
0.031 - 0.047 in
0.8 - 1.2 mm
|
|
| 10010082 | £ 0.21 - £ 0.288 | 3434 In stock |
|
0.63 in
16.0 mm