Hinged Locking Clamp is ideal for holding corrugated or convoluted tubing and other bundles.
An internal rib spans the diameter of the clamp and provides a firm grip. This ribbed design helps accommodate a wide range of panel thickness and can be applied to a variety of materials. A firm grip is further ensured by the large, contoured base, which offers all-round stable mounting.
The top of the clamp features a hinge mechanism that is releasable. This allows tubes, wires and cables to be easily removed or added to the clamp. It also allows for convenient maintenance and bundle re-routing.
These clamps have corrosion, vibration and abrasion resistance.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Cable Diameter | Compatible Panel Thickness Range | Compatible Hole Diameter Range | View | |
|---|---|---|---|---|---|---|
| 10010037 | £ 0.2197 - £ 0.2282 | 6000 In stock |
0.28 in
7.1 mm
|
0.031 - 0.118 in
0.8 - 3.0 mm
|
0.256 - 0.276 in
6.5 - 7.0 mm
|
|
| 10010044 | £ 0.2211 - £ 0.2296 | 11000 In stock |
0.39 in
9.9 mm
|
0.031 - 0.118 in
0.8 - 3.0 mm
|
0.256 - 0.276 in
6.5 - 7.0 mm
|
|
| 10363614 | £ 0.1879 - £ 0.247 | Request the lead time here |
|
0.343 in
8.7 mm
|
|
|
| £ 0.0875 - £ 0.108 | Request the lead time here |
|
0.02 - 0.205 in
0.5 - 5.2 mm
|
|
||
| £ 0.157 - £ 0.2081 | Request the lead time here |
|
|
|
||
| £ 0.2564 - £ 0.3369 | Request the lead time here |
|
0.343 in
8.7 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue