Menu Search

Cable Chains 15.0 mm (H) 15.0 mm (W) Black

Protects wires that are in motion from abrasion, scratching, wear and entanglement.
Item code:

34000816

40 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + £ 23.2905
Standard pack: 1

Order in multiple of 1

Total price:

£ 23.29

1 x £ 23.2905

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Material PA 6
Colour Black
Inside Width 15.0 mm
Inside Height 15.0 mm
Special Features Openable from Inner Side
Chain Length 1000.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us