Menu Search

Cable Chains 10.0 mm (H) 30.0 mm (W) Black

Protects wires that are in motion from abrasion, scratching, wear and entanglement.
Item code:

34000811

30 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + £ 19.4779
Standard pack: 1

Order in multiple of 1

Total price:

£ 19.48

1 x £ 19.4779

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Material PA 6
Colour Black
Inside Width 30.0 mm
Inside Height 10.0 mm
Special Features Fixed
Chain Length 1000.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us