10371411
34000827
| Quantity | Unit price |
|---|---|
| 1 - 1 | £ 9.2962 |
| 2 + | £ 6.6401 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Material | PA6 |
|---|---|
| Colour | Black |
| Height | 0.394 in |
| Height | 10.0 mm |
| Width | 0.394 in |
| Width | 10.0 mm |
| Number of Mounting Holes | 4 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue