| Quantity | Unit price |
|---|---|
| 1 - 4 | £ 13.668 |
| 5 - 9 | £ 12.9846 |
| 10 - 19 | £ 12.3012 |
| 20 - 49 | £ 11.6178 |
| 50 + | £ 10.251 |
| d1 | M6 |
|---|---|
| d2 | 13.0 |
| Weight g | 92.0 |
| Colour | Black |
| Material | Aluminium |
| Mounting type | Rear Mounting |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue