| Quantity | Unit price |
|---|---|
| 1 - 49 | £ 3.9716 |
| 50 - 99 | £ 3.1773 |
| 100 - 199 | £ 2.9787 |
| 200 - 499 | £ 2.7801 |
| 500 + | £ 2.5815 |
| d1 | M6 |
|---|---|
| l1 | 12.0 |
| h1 max | 3.3 |
| d2 max | 10.5 |
| A/F | 4.0 |
| d3 ±0.05 | 6.8 |
| Material | 316 Stainless Steel |
| Drive Type | Hex Drive |
| Commodity Code | 7318156290 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue