| Quantity | Unit price |
|---|---|
| 1 - 49 | £ 3.5805 |
| 50 - 99 | £ 2.8644 |
| 100 - 199 | £ 2.6853 |
| 200 - 499 | £ 2.5063 |
| 500 + | £ 2.3273 |
| d1 | M5 |
|---|---|
| l1 | 10.0 |
| h1 max | 2.8 |
| d2 max | 9.5 |
| A/F | 3.0 |
| d3 ±0.05 | 5.6 |
| Material | 316 Stainless Steel |
| Drive Type | Hex Drive |
| Commodity Code | 7318156290 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue