20508807
20508807
| Quantity | Unit price |
|---|---|
| 10 - 49 | £ 12.3038 |
| 50 - 199 | £ 11.0734 |
| 200 + | £ 9.9661 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Length | 196.85 in |
|---|---|
| Length | 5000.0 mm |
| Width | 1 in |
| Width | 25.4 mm |
| Minimum Loop Tensile Strength | 250 kg |
| Minimum Loop Tensile Strength | 250 kg |
| Full Material | Polypropylene Strap with Steel Buckle |
| Material | PP |
| Colour | Black |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue