Menu Search

Bullet - Simple

In stock

Weld On Bullet Hinges, or simply Bullet Hinges, are versatile lift-off hinges with a very simple design. These welding hinges provide a compact and strong method to attach metal doors to metal frames that's also aesthetically pleasing.

Weldable bullet hinges are an ideal choice for narrow frames where other hinge types take up too much space. They are also known as weld on barrel hinges, and are a type of welding hinge that is stylish, yet robust - suitable for an array of applications. Our range features weld on hinges made from aluminium, steel and stainless steel. With brass, steel or stainless steel pin and washer options.

  • Available with or without grease nipple.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
26 results
Product SKUs information
Essentra Part Number Price range Availability Pin Diameter Overall Diameter Overall Length Material Overall Width View
£ 4.4365 - £ 9.1158 1295 In stock
6.0 mm
10.0 mm
60.0 mm
Aluminium
£ 1.4883 - £ 3.8802 710 In stock
5.0 mm
8.0 mm
50.0 mm
Steel
£ 1.6158 - £ 4.1725 Request the lead time here
6.0 mm
10.0 mm
60.0 mm
Steel
£ 9.922 - £ 20.8096 Request the lead time here
13.0 mm
20.0 mm
150.0 mm
Steel
£ 19.3479 - £ 40.5296 439 In stock
10.0 mm
16.0 mm
120.0 mm
Stainless Steel
£ 4.8476 - £ 12.491 334 In stock
6.0 mm
10.0 mm
60.0 mm
Stainless Steel
£ 6.35 - £ 13.3149 Request the lead time here
10.0 mm
16.0 mm
120.0 mm
Steel
10340912 £ 13.8908 - £ 29.1281 Request the lead time here
10.0 mm
16.0 mm
100.0 mm
Stainless Steel
£ 8.9298 - £ 18.7366 Request the lead time here
13.0 mm
20.0 mm
180.0 mm
Steel
£ 1.9844 - £ 5.1824 Request the lead time here
6.0 mm
11.5 mm
70.0 mm
Steel
£ 7.3422 - £ 12.81 890 In stock
10.0 mm
16.0 mm
120.0 mm
Aluminium
£ 3.8695 - £ 8.1059 525 In stock
10.0 mm
16.0 mm
100.0 mm
Steel
£ 6.7044 - £ 14.0591 498 In stock
8.0 mm
13.0 mm
80.0 mm
Aluminium
£ 1.6725 - £ 4.3851 Request the lead time here
6.0 mm
11.5 mm
70.0 mm
Steel
£ 1.6725 - £ 4.3851 Request the lead time here
5.0 mm
8.0 mm
50.0 mm
Steel
£ 1.7859 - £ 4.6775 Request the lead time here
6.0 mm
10.0 mm
60.0 mm
Steel
£ 11.7363 - £ 23.9191 Request the lead time here
13.0 mm
20.0 mm
180.0 mm
Steel
£ 1.5166 - £ 3.136 900 In stock
5.0 mm
8.0 mm
40.0 mm
Steel
10340851 £ 7.2288 - £ 15.574 125 In stock
13.0 mm
20.0 mm
150.0 mm
Steel
£ 7.4556 - £ 15.574 98 In stock
8.0 mm
13.0 mm
80.0 mm
Stainless Steel
  • of 2
Weld On Hinge 60.0 mm 10.0 mm Aluminium

10340882

Price Range
£ 9.1158 - £ 4.4365

Stock Levels
1295 In stock
Attributes
  • Overall Diameter
    10.0 mm
  • Overall Length
    60.0 mm
  • Pin Diameter
    6.0 mm
  • Material
    Aluminium
  • Commodity Code
    7326909890
Weld On Hinge 50.0 mm 8.0 mm Steel

10340936

Price Range
£ 3.8802 - £ 1.4883

Stock Levels
710 In stock
Attributes
  • Overall Diameter
    8.0 mm
  • Overall Length
    50.0 mm
  • Pin Diameter
    5.0 mm
  • Material
    Steel
  • Commodity Code
    7326909890
Weld On Hinge 60.0 mm 10.0 mm Steel

10340820

Price Range
£ 4.1725 - £ 1.6158

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    10.0 mm
  • Overall Length
    60.0 mm
  • Pin Diameter
    6.0 mm
  • Material
    Steel
  • Commodity Code
    8302100090
Weld On Hinge 150.0 mm 20.0 mm Steel

10341025

Price Range
£ 20.8096 - £ 9.922

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    20.0 mm
  • Overall Length
    150.0 mm
  • Pin Diameter
    13.0 mm
  • Material
    Steel
  • Commodity Code
    7326909890
Weld On Hinge 120.0 mm 16.0 mm Stainless Steel

10341063

Price Range
£ 40.5296 - £ 19.3479

Stock Levels
439 In stock
Attributes
  • Overall Diameter
    16.0 mm
  • Overall Length
    120.0 mm
  • Pin Diameter
    10.0 mm
  • Material
    Stainless Steel
  • Commodity Code
    8302100090
Weld On Hinge 60.0 mm 10.0 mm Stainless Steel

10341056

Price Range
£ 12.491 - £ 4.8476

Stock Levels
334 In stock
Attributes
  • Overall Diameter
    10.0 mm
  • Overall Length
    60.0 mm
  • Pin Diameter
    6.0 mm
  • Material
    Stainless Steel
  • Commodity Code
    7326909890
Weld On Hinge 120.0 mm 16.0 mm Steel

10341018

Price Range
£ 13.3149 - £ 6.35

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    16.0 mm
  • Overall Length
    120.0 mm
  • Pin Diameter
    10.0 mm
  • Material
    Steel
  • Commodity Code
    7326909890
Weld On Hinge 100.0 mm 16.0 mm Stainless Steel

10340912

Price Range
£ 29.1281 - £ 13.8908

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    16.0 mm
  • Overall Length
    100.0 mm
  • Pin Diameter
    10.0 mm
  • Material
    Stainless Steel
  • Commodity Code
    8302100090
Weld On Hinge 180.0 mm 20.0 mm Steel

10340967

Price Range
£ 18.7366 - £ 8.9298

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    20.0 mm
  • Overall Length
    180.0 mm
  • Pin Diameter
    13.0 mm
  • Material
    Steel
  • Commodity Code
    7326909890
Weld On Hinge 70.0 mm 11.5 mm Steel

10341001

Price Range
£ 5.1824 - £ 1.9844

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    11.5 mm
  • Overall Length
    70.0 mm
  • Pin Diameter
    6.0 mm
  • Material
    Steel
  • Commodity Code
    7326909890
Weld On Hinge 120.0 mm 16.0 mm Aluminium

10341049

Price Range
£ 12.81 - £ 7.3422

Stock Levels
890 In stock
Attributes
  • Overall Diameter
    16.0 mm
  • Overall Length
    120.0 mm
  • Pin Diameter
    10.0 mm
  • Material
    Aluminium
  • Commodity Code
    7326909890
Weld On Hinge 100.0 mm 16.0 mm Steel

10340844

Price Range
£ 8.1059 - £ 3.8695

Stock Levels
525 In stock
Attributes
  • Overall Diameter
    16.0 mm
  • Overall Length
    100.0 mm
  • Pin Diameter
    10.0 mm
  • Material
    Steel
  • Commodity Code
    8302100090
Weld On Hinge 80.0 mm 13.0 mm Aluminium

10340899

Price Range
£ 14.0591 - £ 6.7044

Stock Levels
498 In stock
Attributes
  • Overall Diameter
    13.0 mm
  • Overall Length
    80.0 mm
  • Pin Diameter
    8.0 mm
  • Material
    Aluminium
  • Commodity Code
    7326909890
Weld On Hinge 70.0 mm 11.5 mm Steel

10340943

Price Range
£ 4.3851 - £ 1.6725

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    11.5 mm
  • Overall Length
    70.0 mm
  • Pin Diameter
    6.0 mm
  • Material
    Steel
  • Commodity Code
    7326909890
Weld On Hinge 50.0 mm 8.0 mm Steel

10340981

Price Range
£ 4.3851 - £ 1.6725

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    8.0 mm
  • Overall Length
    50.0 mm
  • Pin Diameter
    5.0 mm
  • Material
    Steel
  • Commodity Code
    7326909890
Weld On Hinge 60.0 mm 10.0 mm Steel

10340998

Price Range
£ 4.6775 - £ 1.7859

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    10.0 mm
  • Overall Length
    60.0 mm
  • Pin Diameter
    6.0 mm
  • Material
    Steel
  • Commodity Code
    7326909890
Weld On Hinge 180.0 mm 20.0 mm Steel

10214985

Price Range
£ 23.9191 - £ 11.7363

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    20.0 mm
  • Overall Length
    180.0 mm
  • Pin Diameter
    13.0 mm
  • Material
    Steel
  • Commodity Code
    7318190090
Weld On Hinge 40.0 mm 8.0 mm Steel

10340813

Price Range
£ 3.136 - £ 1.5166

Stock Levels
900 In stock
Attributes
  • Overall Diameter
    8.0 mm
  • Overall Length
    40.0 mm
  • Pin Diameter
    5.0 mm
  • Material
    Steel
  • Commodity Code
    7326909890
Weld On Hinge 150.0 mm 20.0 mm Steel

10340851

Price Range
£ 15.574 - £ 7.2288

Stock Levels
125 In stock
Attributes
  • Overall Diameter
    20.0 mm
  • Overall Length
    150.0 mm
  • Pin Diameter
    13.0 mm
  • Material
    Steel
  • Commodity Code
    7326909890
Weld On Hinge 80.0 mm 13.0 mm Stainless Steel

10340905

Price Range
£ 15.574 - £ 7.4556

Stock Levels
98 In stock
Attributes
  • Overall Diameter
    13.0 mm
  • Overall Length
    80.0 mm
  • Pin Diameter
    8.0 mm
  • Material
    Stainless Steel
  • Commodity Code
    8302100090