Menu Search

Weld On Hinge 60.0 mm 10.0 mm Stainless Steel

Essentra Part Number:

10352540

Manufacturer Part Number:

1501189

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 £ 33.1206
50 + £ 15.0771
Standard pack: 50

Order any quantity

Total price:

£ 33.12

1 x £ 33.1206

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Overall Diameter 10.0 mm
Overall Length 60.0 mm
Overall Width 12.0 mm
Pin Diameter 6.0 mm
Body Material 304 Stainless Steel
Washer Material Brass
Material Stainless Steel
Commodity Code 7318190090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us