Menu Search

Bullet - Grease Nipple

In stock

Steel, Aluminium and Stainless Steel Weld on Hinges operate by a very simple design. The Steel versions are available with either a steel or brass pin and are extremely versatile in terms of their application uses. They are available with or without a grease nipple and come in 2 different types. The Aluminium version comes with a stainless steel washers and also in 2 different types

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
30 results
Product SKUs information
Item Code Price range Availability Pin Diameter Overall Diameter Overall Length Material Overall Width View
£ 2.2639 - £ 2.4614 Request the lead time here
6.0 mm
11.5 mm
70.0 mm
Steel;Brass
13.2 mm
£ 4.4489 - £ 4.6332 Request the lead time here
6.0 mm
10.0 mm
60.0 mm
Aluminium
12.5 mm
£ 6.726 - £ 6.8708 Request the lead time here
8.0 mm
13.0 mm
80.0 mm
Aluminium
16.0 mm
£ 1.35 - £ 1.35 Request the lead time here
10.0 mm
16.0 mm
120.0 mm
Steel;Brass
20.0 mm
£ 2.1455 - £ 2.3297 Request the lead time here
6.0 mm
10.0 mm
60.0 mm
Steel;Brass
12.5 mm
£ 2.6325 - £ 2.8562 Request the lead time here
6.0 mm
11.5 mm
70.0 mm
Steel;Brass
13.2 mm
£ 13.9523 - £ 14.2287 50 In stock
13.0 mm
20.0 mm
180.0 mm
Steel;Brass
25.0 mm
£ 18.4539 - £ 18.8356 Request the lead time here
10.0 mm
16.0 mm
100.0 mm
Stainless Steel
20.0 mm
£ 12.4308 - £ 35.666 Request the lead time here
13.0 mm
20.0 mm
150.0 mm
Steel
£ 8.0793 - £ 18.5771 10 In stock
10.0 mm
16.0 mm
100.0 mm
Aluminium
£ 20.2834 - £ 53.8446 Request the lead time here
10.0 mm
16.0 mm
100.0 mm
Stainless Steel
£ 7.243 - £ 19.6136 250 In stock
8.0 mm
13.0 mm
80.0 mm
Aluminium
£ 11.2118 - £ 31.5466 Request the lead time here
8.0 mm
13.0 mm
80.0 mm
Stainless Steel
£ 11.5236 - £ 25.9389 Request the lead time here
13.0 mm
20.0 mm
180.0 mm
Steel
£ 7.9943 - £ 22.9623 Request the lead time here
10.0 mm
16.0 mm
120.0 mm
Steel
£ 7.6541 - £ 22.6168 Request the lead time here
6.0 mm
10.0 mm
60.0 mm
Stainless Steel
£ 16.2579 - £ 35.4268 Request the lead time here
10.0 mm
16.0 mm
120.0 mm
Stainless Steel
£ 2.4521 - £ 6.6973 Request the lead time here
6.0 mm
10.0 mm
60.0 mm
Steel
1349754 £ 3.5861 - £ 7.8401 Request the lead time here
10.0 mm
16.0 mm
120.0 mm
Steel
£ 2.9454 - £ 3.0008 Request the lead time here
6.0 mm
11.5 mm
70.0 mm
Steel
  • of 2
Weld On Hinge 70.0 mm 11.5 mm Steel;Brass 6.0 mm

497541

Price Range
£ 2.4614 - £ 2.2639

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    11.5 mm
  • Overall Length
    70.0 mm
  • Overall Width
    13.2 mm
  • Pin Diameter
    6.0 mm
  • Material
    Steel;Brass
Weld On Hinge 60.0 mm 10.0 mm Aluminium 6.0 mm

497554

Price Range
£ 4.6332 - £ 4.4489

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    10.0 mm
  • Overall Length
    60.0 mm
  • Overall Width
    12.5 mm
  • Pin Diameter
    6.0 mm
  • Material
    Aluminium
Weld On Hinge 80.0 mm 13.0 mm Aluminium 8.0 mm

497555

Price Range
£ 6.8708 - £ 6.726

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    13.0 mm
  • Overall Length
    80.0 mm
  • Overall Width
    16.0 mm
  • Pin Diameter
    8.0 mm
  • Material
    Aluminium
Weld On Hinge 120.0 mm 20.0 mm

497544

Price Range
£ 1.35 - £ 1.35

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    16.0 mm
  • Overall Length
    120.0 mm
  • Overall Width
    20.0 mm
  • Pin Diameter
    10.0 mm
  • Material
    Steel;Brass
Weld On Hinge 60.0 mm 10.0 mm Steel;Brass 6.0 mm

497540

Price Range
£ 2.3297 - £ 2.1455

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    10.0 mm
  • Overall Length
    60.0 mm
  • Overall Width
    12.5 mm
  • Pin Diameter
    6.0 mm
  • Material
    Steel;Brass
Weld On Hinge 70.0 mm 11.5 mm Steel;Brass 6.0 mm

497548

Price Range
£ 2.8562 - £ 2.6325

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    11.5 mm
  • Overall Length
    70.0 mm
  • Overall Width
    13.2 mm
  • Pin Diameter
    6.0 mm
  • Material
    Steel;Brass
Weld On Hinge 180.0 mm 20.0 mm Steel;Brass 13.0 mm

497553

Price Range
£ 14.2287 - £ 13.9523

Stock Levels
50 In stock
Attributes
  • Overall Diameter
    20.0 mm
  • Overall Length
    180.0 mm
  • Overall Width
    25.0 mm
  • Pin Diameter
    13.0 mm
  • Material
    Steel;Brass
Weld On Hinge 100.0 mm 16.0 mm Stainless Steel 10.0 mm

497560

Price Range
£ 18.8356 - £ 18.4539

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    16.0 mm
  • Overall Length
    100.0 mm
  • Overall Width
    20.0 mm
  • Pin Diameter
    10.0 mm
  • Material
    Stainless Steel
Weld On Hinge 150.0 mm 20.0 mm Steel

1349761

Price Range
£ 35.666 - £ 12.4308

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    20.0 mm
  • Overall Length
    150.0 mm
  • Pin Diameter
    13.0 mm
  • Material
    Steel
  • Pin Material
    Brass
Weld On Hinge 100.0 mm 16.0 mm Aluminium

1349765

Price Range
£ 18.5771 - £ 8.0793

Stock Levels
10 In stock
Attributes
  • Overall Diameter
    16.0 mm
  • Overall Length
    100.0 mm
  • Pin Diameter
    10.0 mm
  • Material
    Aluminium
  • Commodity Code
    7326909890
Weld On Hinge 100.0 mm 16.0 mm Stainless Steel

1349769

Price Range
£ 53.8446 - £ 20.2834

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    16.0 mm
  • Overall Length
    100.0 mm
  • Pin Diameter
    10.0 mm
  • Material
    Stainless Steel
  • Commodity Code
    7326909890
Weld On Hinge 80.0 mm 13.0 mm Aluminium

1349764

Price Range
£ 19.6136 - £ 7.243

Stock Levels
250 In stock
Attributes
  • Overall Diameter
    13.0 mm
  • Overall Length
    80.0 mm
  • Pin Diameter
    8.0 mm
  • Material
    Aluminium
  • Commodity Code
    7318190090
Weld On Hinge 80.0 mm 13.0 mm Stainless Steel

1349768

Price Range
£ 31.5466 - £ 11.2118

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    13.0 mm
  • Overall Length
    80.0 mm
  • Pin Diameter
    8.0 mm
  • Material
    Stainless Steel
  • Commodity Code
    7326909890
Weld On Hinge 180.0 mm 20.0 mm Steel

1349756

Price Range
£ 25.9389 - £ 11.5236

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    20.0 mm
  • Overall Length
    180.0 mm
  • Pin Diameter
    13.0 mm
  • Material
    Steel
  • Pin Material
    Steel
Weld On Hinge 120.0 mm 16.0 mm Steel

1349760

Price Range
£ 22.9623 - £ 7.9943

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    16.0 mm
  • Overall Length
    120.0 mm
  • Pin Diameter
    10.0 mm
  • Material
    Steel
  • Pin Material
    Brass
Weld On Hinge 60.0 mm 10.0 mm Stainless Steel

1349767

Price Range
£ 22.6168 - £ 7.6541

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    10.0 mm
  • Overall Length
    60.0 mm
  • Pin Diameter
    6.0 mm
  • Material
    Stainless Steel
  • Commodity Code
    7326909890
Weld On Hinge 120.0 mm 16.0 mm Stainless Steel

1349770

Price Range
£ 35.4268 - £ 16.2579

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    16.0 mm
  • Overall Length
    120.0 mm
  • Pin Diameter
    10.0 mm
  • Material
    Stainless Steel
  • Commodity Code
    7326909890
Weld On Hinge 60.0 mm 10.0 mm Steel

1349750

Price Range
£ 6.6973 - £ 2.4521

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    10.0 mm
  • Overall Length
    60.0 mm
  • Pin Diameter
    6.0 mm
  • Material
    Steel
  • Pin Material
    Steel
Weld On Hinge 120.0 mm 16.0 mm Steel

1349754

Price Range
£ 7.8401 - £ 3.5861

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    16.0 mm
  • Overall Length
    120.0 mm
  • Pin Diameter
    10.0 mm
  • Material
    Steel
  • Pin Material
    Steel
Weld On Hinge 70.0 mm

1349758

Price Range
£ 3.0008 - £ 2.9454

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    11.5 mm
  • Overall Length
    70.0 mm
  • Pin Diameter
    6.0 mm
  • Material
    Steel
  • Pin Material
    Brass