Menu Search

Bullet - Grease Nipple

In stock

Steel, Aluminium and Stainless Steel Weld on Hinges operate by a very simple design. The Steel versions are available with either a steel or brass pin and are extremely versatile in terms of their application uses. They are available with or without a grease nipple and come in 2 different types. The Aluminium version comes with a stainless steel washers and also in 2 different types

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
30 results
Product SKUs information
Essentra Part Number Price range Availability Pin Diameter Overall Diameter Overall Length Material Overall Width View
Request the lead time here
6.0 mm
11.5 mm
70.0 mm
Steel;Brass
13.2 mm
Request the lead time here
10.0 mm
16.0 mm
100.0 mm
Stainless Steel
20.0 mm
Request the lead time here
6.0 mm
10.0 mm
60.0 mm
Steel;Brass
12.5 mm
£ 1.35 - £ 1.35 Request the lead time here
10.0 mm
16.0 mm
120.0 mm
Steel;Brass
20.0 mm
Request the lead time here
8.0 mm
13.0 mm
80.0 mm
Aluminium
16.0 mm
Request the lead time here
6.0 mm
10.0 mm
60.0 mm
Aluminium
12.5 mm
Request the lead time here
6.0 mm
11.5 mm
70.0 mm
Steel;Brass
13.2 mm
Request the lead time here
13.0 mm
20.0 mm
180.0 mm
Steel;Brass
25.0 mm
£ 2.5306 - £ 2.5859 Request the lead time here
6.0 mm
11.5 mm
70.0 mm
Steel
10341162 £ 9.3266 - £ 20.9956 326 In stock
10.0 mm
16.0 mm
120.0 mm
Aluminium
£ 3.6144 - £ 9.8068 Request the lead time here
8.0 mm
13.0 mm
80.0 mm
Steel
£ 11.5236 - £ 25.9389 98 In stock
13.0 mm
20.0 mm
180.0 mm
Steel
£ 7.9943 - £ 22.9623 Request the lead time here
10.0 mm
16.0 mm
120.0 mm
Steel
£ 7.243 - £ 19.6136 708 In stock
8.0 mm
13.0 mm
80.0 mm
Aluminium
£ 11.2118 - £ 31.5466 270 In stock
8.0 mm
13.0 mm
80.0 mm
Stainless Steel
£ 4.8901 - £ 13.2086 1351 In stock
6.0 mm
10.0 mm
60.0 mm
Aluminium
£ 7.6541 - £ 22.6168 186 In stock
6.0 mm
10.0 mm
60.0 mm
Stainless Steel
£ 7.0729 - £ 20.2781 2073 In stock
10.0 mm
16.0 mm
100.0 mm
Steel
£ 15.0247 - £ 40.689 Request the lead time here
13.0 mm
20.0 mm
180.0 mm
Steel
£ 9.5393 - £ 27.3475 Request the lead time here
13.0 mm
20.0 mm
150.0 mm
Steel
  • of 2
Weld On Hinge 70.0 mm 11.5 mm Steel;Brass 6.0 mm

10633854


Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    11.5 mm
  • Overall Length
    70.0 mm
  • Overall Width
    13.2 mm
  • Pin Diameter
    6.0 mm
  • Material
    Steel;Brass
Weld On Hinge 100.0 mm 16.0 mm Stainless Steel 10.0 mm

10552377


Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    16.0 mm
  • Overall Length
    100.0 mm
  • Overall Width
    20.0 mm
  • Pin Diameter
    10.0 mm
  • Material
    Stainless Steel
Weld On Hinge 60.0 mm 10.0 mm Steel;Brass 6.0 mm

10633861


Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    10.0 mm
  • Overall Length
    60.0 mm
  • Overall Width
    12.5 mm
  • Pin Diameter
    6.0 mm
  • Material
    Steel;Brass
Weld On Hinge 120.0 mm 20.0 mm

10634981

Price Range
£ 1.35 - £ 1.35

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    16.0 mm
  • Overall Length
    120.0 mm
  • Overall Width
    20.0 mm
  • Pin Diameter
    10.0 mm
  • Material
    Steel;Brass
Weld On Hinge 80.0 mm 13.0 mm Aluminium 8.0 mm

10552360


Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    13.0 mm
  • Overall Length
    80.0 mm
  • Overall Width
    16.0 mm
  • Pin Diameter
    8.0 mm
  • Material
    Aluminium
Weld On Hinge 60.0 mm 10.0 mm Aluminium 6.0 mm

10552353


Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    10.0 mm
  • Overall Length
    60.0 mm
  • Overall Width
    12.5 mm
  • Pin Diameter
    6.0 mm
  • Material
    Aluminium
Weld On Hinge 70.0 mm 11.5 mm Steel;Brass 6.0 mm

10638019


Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    11.5 mm
  • Overall Length
    70.0 mm
  • Overall Width
    13.2 mm
  • Pin Diameter
    6.0 mm
  • Material
    Steel;Brass
Weld On Hinge 180.0 mm 20.0 mm Steel;Brass 13.0 mm

10634943


Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    20.0 mm
  • Overall Length
    180.0 mm
  • Overall Width
    25.0 mm
  • Pin Diameter
    13.0 mm
  • Material
    Steel;Brass
Weld On Hinge 70.0 mm

10640272

Price Range
£ 2.5859 - £ 2.5306

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    11.5 mm
  • Overall Length
    70.0 mm
  • Pin Diameter
    6.0 mm
  • Material
    Steel
  • Pin Material
    Steel
Weld On Hinge 120.0 mm 16.0 mm Aluminium

10341162

Price Range
£ 20.9956 - £ 9.3266

Stock Levels
326 In stock
Attributes
  • Overall Diameter
    16.0 mm
  • Overall Length
    120.0 mm
  • Pin Diameter
    10.0 mm
  • Material
    Aluminium
  • Commodity Code
    7318190090
Weld On Hinge 80.0 mm 13.0 mm Steel

10215005

Price Range
£ 9.8068 - £ 3.6144

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    13.0 mm
  • Overall Length
    80.0 mm
  • Pin Diameter
    8.0 mm
  • Material
    Steel
  • Pin Material
    Steel
Weld On Hinge 180.0 mm 20.0 mm Steel

10341100

Price Range
£ 25.9389 - £ 11.5236

Stock Levels
98 In stock
Attributes
  • Overall Diameter
    20.0 mm
  • Overall Length
    180.0 mm
  • Pin Diameter
    13.0 mm
  • Material
    Steel
  • Pin Material
    Steel
Weld On Hinge 120.0 mm 16.0 mm Steel

10341131

Price Range
£ 22.9623 - £ 7.9943

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    16.0 mm
  • Overall Length
    120.0 mm
  • Pin Diameter
    10.0 mm
  • Material
    Steel
  • Pin Material
    Brass
Weld On Hinge 80.0 mm 13.0 mm Aluminium

10215036

Price Range
£ 19.6136 - £ 7.243

Stock Levels
708 In stock
Attributes
  • Overall Diameter
    13.0 mm
  • Overall Length
    80.0 mm
  • Pin Diameter
    8.0 mm
  • Material
    Aluminium
  • Commodity Code
    7318190090
Weld On Hinge 80.0 mm 13.0 mm Stainless Steel

10341186

Price Range
£ 31.5466 - £ 11.2118

Stock Levels
270 In stock
Attributes
  • Overall Diameter
    13.0 mm
  • Overall Length
    80.0 mm
  • Pin Diameter
    8.0 mm
  • Material
    Stainless Steel
  • Commodity Code
    7326909890
Weld On Hinge 60.0 mm 10.0 mm Aluminium

10215029

Price Range
£ 13.2086 - £ 4.8901

Stock Levels
1351 In stock
Attributes
  • Overall Diameter
    10.0 mm
  • Overall Length
    60.0 mm
  • Pin Diameter
    6.0 mm
  • Material
    Aluminium
  • Commodity Code
    7318190090
Weld On Hinge 60.0 mm 10.0 mm Stainless Steel

10341179

Price Range
£ 22.6168 - £ 7.6541

Stock Levels
186 In stock
Attributes
  • Overall Diameter
    10.0 mm
  • Overall Length
    60.0 mm
  • Pin Diameter
    6.0 mm
  • Material
    Stainless Steel
  • Commodity Code
    7326909890
Weld On Hinge 100.0 mm 16.0 mm Steel

10341124

Price Range
£ 20.2781 - £ 7.0729

Stock Levels
2073 In stock
Attributes
  • Overall Diameter
    16.0 mm
  • Overall Length
    100.0 mm
  • Pin Diameter
    10.0 mm
  • Material
    Steel
  • Pin Material
    Brass
Weld On Hinge 180.0 mm 20.0 mm Steel

10215012

Price Range
£ 40.689 - £ 15.0247

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    20.0 mm
  • Overall Length
    180.0 mm
  • Pin Diameter
    13.0 mm
  • Material
    Steel
  • Pin Material
    Brass
Weld On Hinge 150.0 mm 20.0 mm Steel

10341094

Price Range
£ 27.3475 - £ 9.5393

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    20.0 mm
  • Overall Length
    150.0 mm
  • Pin Diameter
    13.0 mm
  • Material
    Steel
  • Pin Material
    Steel