Quantity | Unit price |
---|---|
5 + | £ 14.8623 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
A | 1.26 in |
---|---|
A | 32.0 mm |
D | 1.575 in |
D | 40.0 mm |
h | 11.0 mm |
h | 0.433 in |
Thread Size | M33 |
Thread Standard | Metric Threads |
Symbol | Re-Fill |
Colour | Black |
Type | 2 |
Commodity Code | 8309909090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue