10506752
1505228
| Quantity | Unit price |
|---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| A | 47.3 mm |
|---|---|
| A | 1.862 in |
| B | 1.614 in |
| B | 41.0 mm |
| D | 1.969 in |
| D | 50.0 mm |
| HD | 6.0 mm |
| HD | 0.236 in |
| h | 12.0 mm |
| h | 0.472 in |
| Thread Size | M40 |
| Thread Standard | Metric Threads |
| Symbol | Magnetic |
| Colour | Black |
| Type | 1 |
| Commodity Code | 8309909090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue