10279571
497105
| Quantity | Unit price |
|---|---|
| 200 - 2799 | £ 0.1297 |
| 2800 + | £ 0.127 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Head Diameter | 0.354 in |
|---|---|
| Head Diameter | 9.0 mm |
| Mounting Hole Diameter | 0.193 in |
| Mounting Hole Diameter | 4.9 mm |
| Screw Type | Female Screw |
| Head Type | Round Head |
| Drive Type | Flat Drive |
| Colour | Natural |
| Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue