10065525
081161050001
| Quantity | Unit price |
|---|---|
| 500 - 999 | £ 0.1715 |
| 1000 + | £ 0.1672 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Thread Size | M6 |
|---|---|
| Thread Length | 10.0 mm |
| Thread Length | 0.394 in |
| Receptacle Thread Length | 10.0 mm |
| Receptacle Thread Length | 0.394 in |
| Head Diameter | 16.0 mm |
| Head Diameter | 0.63 in |
| Head Height | 2.5 mm |
| Head Height | 0.098 in |
| Colour | White |
| Commodity Code | 3926909790 |
| Base Length | 10.0 mm |
| Base Length | 0.394 in |
| Drive Type | Slotted Drive |
| Style | Push-in |
| Full Material | Nylon 6/6 |
| Head Type | Round Head |
| Standard | UL |
| Standard | RoHs |
| Screw Type | Book Screw - Female |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue