Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
High-security Bolt Seal is ideal for securing goods during import and export. Features an 18mm insert and pin head that ensures the seal stays engaged, even if the plastic cover is removed. The seal is ISO 17712:2013 compliant (coated pin) and C-TPAT certified.
Material: ABS, PP, Steel Colour: Yellow, Blue, White, Orange, Red, Green Series Code: SREinLock, SRH0019, SRH0018
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | C | Colour | B | Pull Strength | A | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| 20086664 | £ 13.4276 - £ 13.4276 | Request the lead time here |
0.315 in
8.0 mm
|
2.146 in
54.5 mm
|
Yellow
|
3.15 in
80.0 mm
|
1350.0 kg-f
|
3.717 in
94.4 mm
|
EinLock
|
|
| £ 1.26 - £ 1.26 | Request the lead time here |
0.315 in
8.0 mm
|
2.126 in
54.0 mm
|
White
|
2.992 in
76.0 mm
|
1000.0 kg-f
|
3.701 in
94.0 mm
|
HanaLock
|
||
| £ 1.7425 - £ 1.7425 | 7659 In stock |
0.496 in
12.6 mm
|
1.807 in
45.9 mm
|
Red
|
3.071 in
78.0 mm
|
1000.0 kg-f
|
3.799 in
96.5 mm
|
HanaLock
|
||
| £ 1.7425 - £ 1.7425 | Request the lead time here |
0.496 in
12.6 mm
|
1.807 in
45.9 mm
|
Yellow
|
3.071 in
78.0 mm
|
1000.0 kg-f
|
3.799 in
96.5 mm
|
HanaLock
|
||
| £ 1.7425 - £ 1.7425 | Request the lead time here |
0.496 in
12.6 mm
|
1.807 in
45.9 mm
|
Blue
|
3.071 in
78.0 mm
|
1000.0 kg-f
|
3.799 in
96.5 mm
|
HanaLock
|
||
| £ 1.5994 - £ 1.5994 | Request the lead time here |
0.496 in
12.6 mm
|
1.807 in
45.9 mm
|
Green
|
3.071 in
78.0 mm
|
1000.0 kg-f
|
3.799 in
96.5 mm
|
HanaLock
|
||
| £ 1.5994 - £ 1.5994 | Request the lead time here |
0.496 in
12.6 mm
|
1.807 in
45.9 mm
|
Red
|
3.071 in
78.0 mm
|
1000.0 kg-f
|
3.799 in
96.5 mm
|
HanaLock
|
||
| £ 1.5994 - £ 1.5994 | Request the lead time here |
0.496 in
12.6 mm
|
1.807 in
45.9 mm
|
Blue
|
3.071 in
78.0 mm
|
1000.0 kg-f
|
3.799 in
96.5 mm
|
HanaLock
|
||
| £ 1.8568 - £ 1.8568 | 1500 In stock |
0.394 in
10.0 mm
|
1.732 in
44.0 mm
|
Yellow
|
3.15 in
80.0 mm
|
1300.0 kg-f
|
3.425 in
87.0 mm
|
UnoLock
|
||
| £ 16.6801 - £ 16.6801 | 6745 In stock |
0.433 in
11.0 mm
|
2.087 in
53.0 mm
|
Blue
|
3.228 in
82.0 mm
|
1350.0 kg-f
|
3.839 in
97.5 mm
|
EinLock
|
||
| £ 1.8568 - £ 1.8568 | 250 In stock |
0.394 in
10.0 mm
|
1.732 in
44.0 mm
|
Blue
|
3.15 in
80.0 mm
|
1300.0 kg-f
|
3.425 in
87.0 mm
|
UnoLock
|
||
| £ 1.7425 - £ 1.7425 | Request the lead time here |
0.496 in
12.6 mm
|
1.807 in
45.9 mm
|
White
|
3.071 in
78.0 mm
|
1000.0 kg-f
|
3.799 in
96.5 mm
|
HanaLock
|
||
| £ 1.8568 - £ 1.8568 | 6499 In stock |
0.394 in
10.0 mm
|
1.732 in
44.0 mm
|
Orange
|
3.15 in
80.0 mm
|
1300.0 kg-f
|
3.425 in
87.0 mm
|
UnoLock
|
||
| £ 0.2588 - £ 0.2588 | Request the lead time here |
0.433 in
11.0 mm
|
2.087 in
53.0 mm
|
Yellow
|
3.228 in
82.0 mm
|
1350.0 kg-f
|
3.839 in
97.5 mm
|
EinLock
|
||
| £ 1.26 - £ 1.26 | Request the lead time here |
0.315 in
8.0 mm
|
2.126 in
54.0 mm
|
Blue
|
2.992 in
76.0 mm
|
1000.0 kg-f
|
3.701 in
94.0 mm
|
HanaLock
|
||
| £ 1.5994 - £ 1.5994 | Request the lead time here |
0.496 in
12.6 mm
|
1.807 in
45.9 mm
|
White
|
3.071 in
78.0 mm
|
1000.0 kg-f
|
3.799 in
96.5 mm
|
HanaLock
|
||
| 20083526 | £ 1.7425 - £ 1.7425 | Request the lead time here |
0.496 in
12.6 mm
|
1.807 in
45.9 mm
|
Orange
|
3.071 in
78.0 mm
|
1000.0 kg-f
|
3.799 in
96.5 mm
|
HanaLock
|
|
| £ 1.26 - £ 1.26 | Request the lead time here |
0.315 in
8.0 mm
|
2.126 in
54.0 mm
|
Green
|
2.992 in
76.0 mm
|
1000.0 kg-f
|
3.701 in
94.0 mm
|
HanaLock
|
||
| 20083434 | £ 1.5994 - £ 1.5994 | 3245 In stock |
0.496 in
12.6 mm
|
1.807 in
45.9 mm
|
Yellow
|
3.071 in
78.0 mm
|
1000.0 kg-f
|
3.799 in
96.5 mm
|
HanaLock
|
|
| £ 1.8568 - £ 1.8568 | Request the lead time here |
0.394 in
10.0 mm
|
1.732 in
44.0 mm
|
White
|
3.15 in
80.0 mm
|
1300.0 kg-f
|
3.425 in
87.0 mm
|
UnoLock