Menu Search

Bolt Seals

In stock

High-security Bolt Seal is ideal for securing goods during import and export. Features an 18mm insert and pin head that ensures the seal stays engaged, even if the plastic cover is removed. The seal is ISO 17712:2013 compliant (coated pin) and C-TPAT certified.

  • A high security Bolt Seal that is ideal for use for the securing import and export goods both domestically, and internationally. Typical applications include; shipping containers, cargo containers, trucks, trailer vehicle doors and rail freights.
  • Has an 18mm insert and pin head that keeps the seal engaged on the applications latch when the plastic cover is intentionally or accidentally removed.
  • ISO 17712:2013 (coated pin option only) and C-TPAT compliant.
Material: ABS, PP, Steel Colour: Yellow, Blue, White, Orange, Red, Green Series Code: SREinLock, SRH0019, SRH0018

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
21 results
Product SKUs information
Essentra Part Number Price range Availability D C Colour B Pull Strength A Type View
20086664 £ 13.4276 - £ 13.4276 Request the lead time here
8.0 mm
54.5 mm
Yellow
80.0 mm
1350.0 kg-f
94.4 mm
EinLock
£ 1.26 - £ 1.26 Request the lead time here
8.0 mm
54.0 mm
White
76.0 mm
1000.0 kg-f
94.0 mm
HanaLock
£ 1.7425 - £ 1.7425 7659 In stock
12.6 mm
45.9 mm
Red
78.0 mm
1000.0 kg-f
96.5 mm
HanaLock
£ 1.7425 - £ 1.7425 Request the lead time here
12.6 mm
45.9 mm
Yellow
78.0 mm
1000.0 kg-f
96.5 mm
HanaLock
£ 1.7425 - £ 1.7425 Request the lead time here
12.6 mm
45.9 mm
Blue
78.0 mm
1000.0 kg-f
96.5 mm
HanaLock
£ 1.5994 - £ 1.5994 Request the lead time here
12.6 mm
45.9 mm
Green
78.0 mm
1000.0 kg-f
96.5 mm
HanaLock
£ 1.5994 - £ 1.5994 Request the lead time here
12.6 mm
45.9 mm
Red
78.0 mm
1000.0 kg-f
96.5 mm
HanaLock
£ 1.5994 - £ 1.5994 Request the lead time here
12.6 mm
45.9 mm
Blue
78.0 mm
1000.0 kg-f
96.5 mm
HanaLock
£ 1.8568 - £ 1.8568 1500 In stock
10.0 mm
44.0 mm
Yellow
80.0 mm
1300.0 kg-f
87.0 mm
UnoLock
£ 16.6801 - £ 16.6801 6745 In stock
11.0 mm
53.0 mm
Blue
82.0 mm
1350.0 kg-f
97.5 mm
EinLock
£ 1.8568 - £ 1.8568 250 In stock
10.0 mm
44.0 mm
Blue
80.0 mm
1300.0 kg-f
87.0 mm
UnoLock
£ 1.7425 - £ 1.7425 Request the lead time here
12.6 mm
45.9 mm
White
78.0 mm
1000.0 kg-f
96.5 mm
HanaLock
£ 1.8568 - £ 1.8568 6499 In stock
10.0 mm
44.0 mm
Orange
80.0 mm
1300.0 kg-f
87.0 mm
UnoLock
£ 0.2588 - £ 0.2588 Request the lead time here
11.0 mm
53.0 mm
Yellow
82.0 mm
1350.0 kg-f
97.5 mm
EinLock
£ 1.26 - £ 1.26 Request the lead time here
8.0 mm
54.0 mm
Blue
76.0 mm
1000.0 kg-f
94.0 mm
HanaLock
£ 1.5994 - £ 1.5994 Request the lead time here
12.6 mm
45.9 mm
White
78.0 mm
1000.0 kg-f
96.5 mm
HanaLock
20083526 £ 1.7425 - £ 1.7425 Request the lead time here
12.6 mm
45.9 mm
Orange
78.0 mm
1000.0 kg-f
96.5 mm
HanaLock
£ 1.26 - £ 1.26 Request the lead time here
8.0 mm
54.0 mm
Green
76.0 mm
1000.0 kg-f
94.0 mm
HanaLock
20083434 £ 1.5994 - £ 1.5994 3245 In stock
12.6 mm
45.9 mm
Yellow
78.0 mm
1000.0 kg-f
96.5 mm
HanaLock
£ 1.8568 - £ 1.8568 Request the lead time here
10.0 mm
44.0 mm
White
80.0 mm
1300.0 kg-f
87.0 mm
UnoLock
  • of 2
EinLock 8.0 mm (DIA) 80.0 mm (L) ABS Yellow

20086664

Price Range
£ 13.4276 - £ 13.4276

Stock Levels
Request the lead time here
Attributes
  • A
    94.4 mm
  • B
    80.0 mm
  • C
    54.5 mm
  • D
    8.0 mm
  • E
    18.0 mm
HanaLock 8.0 mm (DIA) 76.0 mm (L) Steel White

20083366

Price Range
£ 1.26 - £ 1.26

Stock Levels
Request the lead time here
Attributes
  • A
    94.0 mm
  • B
    76.0 mm
  • C
    54.0 mm
  • D
    8.0 mm
  • F
    11.0 mm
HanaLock 8.0 mm (DIA) 78.5 mm (L) Steel Red

20083533

Price Range
£ 1.7425 - £ 1.7425

Stock Levels
7659 In stock
Attributes
  • A
    96.5 mm
  • B
    78.0 mm
  • C
    45.9 mm
  • D
    12.6 mm
  • F
    11.0 mm
HanaLock 8.0 mm (DIA) 78.5 mm (L) Steel Yellow

20083557

Price Range
£ 1.7425 - £ 1.7425

Stock Levels
Request the lead time here
Attributes
  • A
    96.5 mm
  • B
    78.0 mm
  • C
    45.9 mm
  • D
    12.6 mm
  • F
    11.0 mm
HanaLock 8.0 mm (DIA) 78.5 mm (L) Steel Blue

20083502

Price Range
£ 1.7425 - £ 1.7425

Stock Levels
Request the lead time here
Attributes
  • A
    96.5 mm
  • B
    78.0 mm
  • C
    45.9 mm
  • D
    12.6 mm
  • F
    11.0 mm
HanaLock 8.0 mm (DIA) 78.5 mm (L) Steel Green

20083397

Price Range
£ 1.5994 - £ 1.5994

Stock Levels
Request the lead time here
Attributes
  • A
    96.5 mm
  • B
    78.0 mm
  • C
    45.9 mm
  • D
    12.6 mm
  • F
    11.0 mm
HanaLock 8.0 mm (DIA) 78.5 mm (L) Steel Red

20083410

Price Range
£ 1.5994 - £ 1.5994

Stock Levels
Request the lead time here
Attributes
  • A
    96.5 mm
  • B
    78.0 mm
  • C
    45.9 mm
  • D
    12.6 mm
  • F
    11.0 mm
HanaLock 8.0 mm (DIA) 78.5 mm (L) Steel Blue

20083380

Price Range
£ 1.5994 - £ 1.5994

Stock Levels
Request the lead time here
Attributes
  • A
    96.5 mm
  • B
    78.0 mm
  • C
    45.9 mm
  • D
    12.6 mm
  • F
    11.0 mm
UnoLock 10.5 mm (DIA) 80.0 mm (L) PP Yellow

20086534

Price Range
£ 1.8568 - £ 1.8568

Stock Levels
1500 In stock
Attributes
  • A
    87.0 mm
  • B
    80.0 mm
  • C
    44.0 mm
  • D
    10.0 mm
  • F
    20.5 mm
EinLock 8.0 mm (DIA) 80.0 mm (L) ABS Blue

20086671

Price Range
£ 16.6801 - £ 16.6801

Stock Levels
6745 In stock
Attributes
  • A
    97.5 mm
  • B
    82.0 mm
  • C
    53.0 mm
  • D
    11.0 mm
  • E
    20.6 mm
UnoLock 10.5 mm (DIA) 80.0 mm (L) PP Blue

20086480

Price Range
£ 1.8568 - £ 1.8568

Stock Levels
250 In stock
Attributes
  • A
    87.0 mm
  • B
    80.0 mm
  • C
    44.0 mm
  • D
    10.0 mm
  • F
    20.5 mm
HanaLock 8.0 mm (DIA) 78.5 mm (L) Steel White

20083540

Price Range
£ 1.7425 - £ 1.7425

Stock Levels
Request the lead time here
Attributes
  • A
    96.5 mm
  • B
    78.0 mm
  • C
    45.9 mm
  • D
    12.6 mm
  • F
    11.0 mm
UnoLock 10.5 mm (DIA) 80.0 mm (L) PP Orange

20086503

Price Range
£ 1.8568 - £ 1.8568

Stock Levels
6499 In stock
Attributes
  • A
    87.0 mm
  • B
    80.0 mm
  • C
    44.0 mm
  • D
    10.0 mm
  • F
    20.5 mm
EinLock 8.0 mm (DIA) 80.0 mm (L) ABS Yellow

20086688

Price Range
£ 0.2588 - £ 0.2588

Stock Levels
Request the lead time here
Attributes
  • A
    97.5 mm
  • B
    82.0 mm
  • C
    53.0 mm
  • D
    11.0 mm
  • E
    20.6 mm
HanaLock 8.0 mm (DIA) 76.0 mm (L) Steel Blue

20083328

Price Range
£ 1.26 - £ 1.26

Stock Levels
Request the lead time here
Attributes
  • A
    94.0 mm
  • B
    76.0 mm
  • C
    54.0 mm
  • D
    8.0 mm
  • F
    11.0 mm
HanaLock 8.0 mm (DIA) 78.5 mm (L) Steel White

20083427

Price Range
£ 1.5994 - £ 1.5994

Stock Levels
Request the lead time here
Attributes
  • A
    96.5 mm
  • B
    78.0 mm
  • C
    45.9 mm
  • D
    12.6 mm
  • F
    11.0 mm
HanaLock 8.0 mm (DIA) 78.5 mm (L) Steel Orange

20083526

Price Range
£ 1.7425 - £ 1.7425

Stock Levels
Request the lead time here
Attributes
  • A
    96.5 mm
  • B
    78.0 mm
  • C
    45.9 mm
  • D
    12.6 mm
  • F
    11.0 mm
HanaLock 8.0 mm (DIA) 76.0 mm (L) Steel Green

20083335

Price Range
£ 1.26 - £ 1.26

Stock Levels
Request the lead time here
Attributes
  • A
    94.0 mm
  • B
    76.0 mm
  • C
    54.0 mm
  • D
    8.0 mm
  • F
    11.0 mm
HanaLock 8.0 mm (DIA) 78.5 mm (L) Steel Yellow

20083434

Price Range
£ 1.5994 - £ 1.5994

Stock Levels
3245 In stock
Attributes
  • A
    96.5 mm
  • B
    78.0 mm
  • C
    45.9 mm
  • D
    12.6 mm
  • F
    11.0 mm
UnoLock 10.5 mm (DIA) 80.0 mm (L) PP White

20123086

Price Range
£ 1.8568 - £ 1.8568

Stock Levels
Request the lead time here
Attributes
  • A
    87.0 mm
  • B
    80.0 mm
  • C
    44.0 mm
  • D
    10.0 mm
  • F
    20.5 mm