Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Bolt Protection Caps conceal and protect bolt heads and nuts against weathering. Ideal for bolt heads, screw heads and nuts. They create an enhanced finished appearance and are a great choice for outdoor applications.
This range is supplied in a wide choice of sizes to suit multiple applications.These caps are available to fit over common Imperial UNF, Metric ISO 4017 or DIN 933 standard bolts.
Available in a variety of colours.
Material: LDPE - PIR, LDPE Colour: Black, White, Grey, Green, Brown Series Code: , SRF0130, SR1802, SRF0074
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Bolt Thread | D | Colour | Type | View | |
|---|---|---|---|---|---|---|---|
| Request the lead time here |
M18
|
1.339 in
34.0 mm
|
Grey
|
1
|
|||
| £ 0.1087 - £ 0.1108 | 27000 In stock |
M8
|
0.654 in
16.6 mm
|
Black
|
1
|
||
| 20000 In stock |
M10
|
0.827 in
21.0 mm
|
Grey
|
1
|
|||
| £ 0.0995 - £ 0.1016 | 15168 In stock |
M6
|
0.512 in
13.0 mm
|
White
|
1
|
||
| £ 0.1644 - £ 0.1715 | Request the lead time here |
M12
|
0.906 in
23.0 mm
|
White
|
1
|
||
| £ 0.3061 - £ 0.3189 | 500 In stock |
M16
|
1.181 in
30.0 mm
|
Black
|
1
|
||
| £ 0.153 - £ 0.1587 | 654 In stock |
M12
|
0.945 in
24.0 mm
|
White
|
1
|
||
| £ 0.1318 - £ 0.1345 | 767 In stock |
M10
|
0.866 in
22.0 mm
|
Black
|
1
|
||
| £ 0.1132 - £ 0.1155 | 10285 In stock |
M6
|
0.512 in
13.0 mm
|
Grey
|
1
|
||
| £ 0.2965 - £ 0.4613 | 800 In stock |
M30
|
2.201 in
55.9 mm
|
Black
|
Cap
|
||
| £ 0.9639 - £ 1.4994 | Request the lead time here |
M45
|
3.366 in
85.5 mm
|
Black
|
Cap
|
||
| £ 1.0098 - £ 1.5708 | 105 In stock |
M48
|
3.606 in
91.6 mm
|
Black
|
Cap
|
||
| £ 0.0101 - £ 0.0157 | 8000 In stock |
M4
|
0.362 in
9.2 mm
|
Black
|
Cap
|
||
| £ 1.4688 - £ 2.2848 | 14 In stock |
M64
|
4.594 in
116.7 mm
|
Black
|
Cap
|
||
| £ 0.1326 - £ 0.2063 | 480 In stock |
M27;M28
|
1.972 in
50.1 mm
|
Black
|
Cap
|
||
| £ 0.3901 - £ 0.6069 | Request the lead time here |
M36
|
2.638 in
67.0 mm
|
Black
|
Cap
|
||
| £ 0.8675 - £ 1.3495 | Request the lead time here |
M42
|
3.012 in
76.5 mm
|
Black
|
Cap
|
||
| £ 1.377 - £ 2.142 | Request the lead time here |
M56
|
4.102 in
104.2 mm
|
Black
|
Cap
|
||
| £ 0.3488 - £ 0.5426 | Request the lead time here |
M33
|
2.382 in
60.5 mm
|
Black
|
Cap
|
||
| £ 0.5072 - £ 0.789 | Request the lead time here |
M39;M40
|
2.835 in
72.0 mm
|
Black
|
Cap