Menu Search

Bolt Protection Caps

In stock

Bolt Protection Caps conceal and protect bolt heads and nuts against weathering. Ideal for bolt heads, screw heads and nuts. They create an enhanced finished appearance and are a great choice for outdoor applications.

This range is supplied in a wide choice of sizes to suit multiple applications.These caps are available to fit over common Imperial UNF, Metric ISO 4017 or DIN 933 standard bolts.

Available in a variety of colours.

  • Protects joint fasteners against tampering and weathering.
  • Creates an enhanced finished appearance for your application.
  • Great choice for outdoor applications.
Material: LDPE - PIR, LDPE Colour: Black, White, Grey, Green, Brown Series Code: , SRF0130, SR1802, SRF0074

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
81 results
Product SKUs information
Essentra Part Number Price range Availability Bolt Thread Colour Type View
£ 0.1644 - £ 0.1715 2318 In stock
M12
23.0 mm
Black
1
£ 0.153 - £ 0.1587 654 In stock
M12
24.0 mm
White
1
Request the lead time here
M18
34.0 mm
Grey
1
20000 In stock
M10
21.0 mm
Grey
1
£ 0.5995 - £ 0.625 69 In stock
M18
34.0 mm
Black
1
£ 0.1367 - £ 0.1396 495 In stock
M10
21.0 mm
White
1
£ 0.153 - £ 0.1587 29932 In stock
M12
24.0 mm
Black
1
£ 0.3472 - £ 0.3614 4751 In stock
M16
30.0 mm
Grey
1
£ 0.5995 - £ 0.625 Request the lead time here
M18
34.0 mm
White
1
£ 0.1318 - £ 0.1345 20267 In stock
M10
22.0 mm
Black
1
£ 0.1132 - £ 0.1155 9785 In stock
M6
13.0 mm
Grey
1
£ 0.1087 - £ 0.1108 838 In stock
M8
16.6 mm
White
1
£ 0.3061 - £ 0.3189 2400 In stock
M16
30.0 mm
Black
1
£ 0.1644 - £ 0.1715 Request the lead time here
M12
23.0 mm
White
1
£ 0.1743 - £ 0.1814 19748 In stock
M12
24.0 mm
Grey
1
£ 0.1087 - £ 0.1108 20500 In stock
M8
16.6 mm
Black
1
£ 0.0995 - £ 0.1016 15168 In stock
M6
13.0 mm
White
1
£ 0.0995 - £ 0.1016 127000 In stock
M6
13.0 mm
Black
1
£ 0.1488 - £ 0.1516 17500 In stock
M10
22.0 mm
Grey
1
£ 0.1231 - £ 0.1257 2333 In stock
M8
16.6 mm
Grey
1
  • of 5
Nut Protection Cap M12 18.0 mm 18.0 mm LDPE - PIR Black

10126110

Price Range
£ 0.1715 - £ 0.1644

Stock Levels
2318 In stock
Attributes
  • 23.0 mm
  • d
    18.0 mm
  • H3 
    12.0 mm
  • H2
    23.0 mm
  • Bolt Thread
    M12
Nut Protection Cap M12 19.0 mm 19.0 mm LDPE - PIR White

10126073

Price Range
£ 0.1587 - £ 0.153

Stock Levels
654 In stock
Attributes
  • 24.0 mm
  • d
    19.0 mm
  • H3 
    11.0 mm
  • H2
    22.0 mm
  • Bolt Thread
    M12
Nut Protection Cap M18 27.0 mm 27.0 mm LDPE - PIR Grey

10126158


Stock Levels
Request the lead time here
Attributes
  • 34.0 mm
  • d
    27.0 mm
  • H3 
    16.0 mm
  • H2
    32.0 mm
  • Bolt Thread
    M18
Nut Protection Cap M10 16.0 mm 16.0 mm LDPE - PIR Grey

10126035


Stock Levels
20000 In stock
Attributes
  • 21.0 mm
  • d
    16.0 mm
  • H3 
    9.6 mm
  • H2
    20.0 mm
  • Bolt Thread
    M10
Nut Protection Cap M18 27.0 mm 27.0 mm LDPE - PIR Black

10126172

Price Range
£ 0.625 - £ 0.5995

Stock Levels
69 In stock
Attributes
  • 34.0 mm
  • d
    27.0 mm
  • H3 
    16.0 mm
  • H2
    32.0 mm
  • Bolt Thread
    M18
Nut Protection Cap M10 16.0 mm 16.0 mm LDPE - PIR White

10126042

Price Range
£ 0.1396 - £ 0.1367

Stock Levels
495 In stock
Attributes
  • 21.0 mm
  • d
    16.0 mm
  • H3 
    9.6 mm
  • H2
    20.0 mm
  • Bolt Thread
    M10
Nut Protection Cap M12 19.0 mm 19.0 mm LDPE - PIR Black

10126080

Price Range
£ 0.1587 - £ 0.153

Stock Levels
29932 In stock
Attributes
  • 24.0 mm
  • d
    19.0 mm
  • H3 
    11.0 mm
  • H2
    22.0 mm
  • Bolt Thread
    M12
Nut Protection Cap M16 24.0 mm 24.0 mm LDPE - PIR Grey

10126127

Price Range
£ 0.3614 - £ 0.3472

Stock Levels
4751 In stock
Attributes
  • 30.0 mm
  • d
    24.0 mm
  • H3 
    14.0 mm
  • H2
    26.8 mm
  • Bolt Thread
    M16
Nut Protection Cap M18 27.0 mm 27.0 mm LDPE - PIR White

10126165

Price Range
£ 0.625 - £ 0.5995

Stock Levels
Request the lead time here
Attributes
  • 34.0 mm
  • d
    27.0 mm
  • H3 
    16.0 mm
  • H2
    32.0 mm
  • Bolt Thread
    M18
Nut Protection Cap M10 17.0 mm 17.0 mm LDPE - PIR Black

10126028

Price Range
£ 0.1345 - £ 0.1318

Stock Levels
20267 In stock
Attributes
  • 22.0 mm
  • d
    17.0 mm
  • H3 
    9.0 mm
  • H2
    20.0 mm
  • Bolt Thread
    M10
Nut Protection Cap M6 10.0 mm 10.0 mm LDPE - PIR Grey

10125946

Price Range
£ 0.1155 - £ 0.1132

Stock Levels
9785 In stock
Attributes
  • 13.0 mm
  • d
    10.0 mm
  • H3 
    7.0 mm
  • H2
    13.2 mm
  • Bolt Thread
    M6
Nut Protection Cap M8 13.0 mm 13.0 mm LDPE - PIR White

10125984

Price Range
£ 0.1108 - £ 0.1087

Stock Levels
838 In stock
Attributes
  • 16.6 mm
  • d
    13.0 mm
  • H3 
    7.6 mm
  • H2
    15.2 mm
  • Bolt Thread
    M8
Nut Protection Cap M16 24.0 mm 24.0 mm LDPE - PIR Black

10126141

Price Range
£ 0.3189 - £ 0.3061

Stock Levels
2400 In stock
Attributes
  • 30.0 mm
  • d
    24.0 mm
  • H3 
    14.0 mm
  • H2
    26.8 mm
  • Bolt Thread
    M16
Nut Protection Cap M12 18.0 mm 18.0 mm LDPE - PIR White

10126103

Price Range
£ 0.1715 - £ 0.1644

Stock Levels
Request the lead time here
Attributes
  • 23.0 mm
  • d
    18.0 mm
  • H3 
    12.0 mm
  • H2
    23.0 mm
  • Bolt Thread
    M12
Nut Protection Cap M12 19.0 mm 19.0 mm LDPE - PIR Grey

10126066

Price Range
£ 0.1814 - £ 0.1743

Stock Levels
19748 In stock
Attributes
  • 24.0 mm
  • d
    19.0 mm
  • H3 
    11.0 mm
  • H2
    22.0 mm
  • Bolt Thread
    M12
Nut Protection Cap M8 13.0 mm 13.0 mm LDPE - PIR Black

10125991

Price Range
£ 0.1108 - £ 0.1087

Stock Levels
20500 In stock
Attributes
  • 16.6 mm
  • d
    13.0 mm
  • H3 
    7.6 mm
  • H2
    15.2 mm
  • Bolt Thread
    M8
Nut Protection Cap M6 10.0 mm 10.0 mm LDPE - PIR White

10125953

Price Range
£ 0.1016 - £ 0.0995

Stock Levels
15168 In stock
Attributes
  • 13.0 mm
  • d
    10.0 mm
  • H3 
    7.0 mm
  • H2
    13.2 mm
  • Bolt Thread
    M6
Nut Protection Cap M6 10.0 mm 10.0 mm LDPE - PIR Black

10125960

Price Range
£ 0.1016 - £ 0.0995

Stock Levels
127000 In stock
Attributes
  • 13.0 mm
  • d
    10.0 mm
  • H3 
    7.0 mm
  • H2
    13.2 mm
  • Bolt Thread
    M6
Nut Protection Cap M10 17.0 mm 17.0 mm LDPE - PIR Grey

10126004

Price Range
£ 0.1516 - £ 0.1488

Stock Levels
17500 In stock
Attributes
  • 22.0 mm
  • d
    17.0 mm
  • H3 
    9.0 mm
  • H2
    20.0 mm
  • Bolt Thread
    M10
Nut Protection Cap M8 13.0 mm 13.0 mm LDPE - PIR Grey

10125977

Price Range
£ 0.1257 - £ 0.1231

Stock Levels
2333 In stock
Attributes
  • 16.6 mm
  • d
    13.0 mm
  • H3 
    7.6 mm
  • H2
    15.2 mm
  • Bolt Thread
    M8