Quantity | Unit price |
---|---|
120 - 1199 | £ 0.5156 |
1200 + | £ 0.2664 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 37.7 mm |
---|---|
D | 1.484 in |
d | 1.173 in |
d | 29.8 mm |
H3 | 17.0 mm |
H3 | 0.669 in |
H1 | 31.0 mm |
H1 | 1.22 in |
H2 | 1.307 in |
H2 | 33.2 mm |
Bolt Thread | M20 |
Type | 1 |
Colour | Grey |
Full Material | Low Density Polyethylene |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue