10103999
494808
| Quantity | Unit price |
|---|---|
| 150 - 1499 | £ 0.4278 |
| 1500 + | £ 0.2211 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 1.339 in |
|---|---|
| D | 34.0 mm |
| d | 26.8 mm |
| d | 1.055 in |
| H3 | 0.591 in |
| H3 | 15.0 mm |
| H1 | 1.142 in |
| H1 | 29.0 mm |
| H2 | 1.693 in |
| H2 | 43.0 mm |
| Bolt Thread | M18 |
| Type | 1 |
| Colour | Grey |
| Full Material | Low Density Polyethylene |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue