Quantity | Unit price |
---|---|
1000 - 9999 | £ 0.0981 |
10000 + | £ 0.07 |
d | 19.0 mm |
---|---|
d | 0.748 in |
H2 | 9.0 mm |
H2 | 0.354 in |
Bolt Thread | 5/16 UNF |
Type | 2 |
Colour | Black |
Full Material | Low Density Polyethylene |
Recycled Content Percentage % | 98% |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue