Flange Protection Discs are easy to fit. The disc has four pre-punched holes, through which cable ties can be easily attached for a secure fit. When needed other fastening products such as retainer plugs, pins and washers can also be applied.
These protective discs provide cost-effective full face protection for a flanges exposed sealing surface. They have a special design with multiple holes to match the flanges bolt hole diameter and bolt circle.
The extensive range covers a variety of sizes and pressure ratings. They includes options that are suitable for DIN flanges DN 10 to DN 600 - Pressure Groups PN 6, 10, 16, 15 and 40, and ANSI flanges 1/2 inch to 32 inches - Pressure Groups 150, 300, 600 and 900 pounds (lb).
Ensure you select an appropriate protector by first measuring both the Outside Diameter and Bolt Circle Diameter of your flange.
Material: PP Colour: Black Series Code: SR1172
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | b1 | Nominal Pipe Size | Class Pressure Rating | OD | View | |
|---|---|---|---|---|---|---|---|
| £ 0.927 - £ 0.927 | Request the lead time here |
0.626 in
15.9 mm
|
|
300
|
3.752 in
95.3 mm
|
||
| £ 1.4599 - £ 1.4599 | Request the lead time here |
0.874 in
22.2 mm
|
|
300
|
6.126 in
155.6 mm
|
||
| £ 5.698 - £ 5.698 | Request the lead time here |
1.252 in
31.8 mm
|
|
600
|
16.5 in
419.1 mm
|
||
| £ 16.3713 - £ 16.3713 | 20 In stock |
1.752 in
44.5 mm
|
20"
|
600
|
32 in
812.8 mm
|
||
| £ 3.8554 - £ 3.8554 | 25 In stock |
1.126 in
28.6 mm
|
|
600
|
13 in
330.2 mm
|
||
| £ 8.377 - £ 8.377 | 30 In stock |
1.374 in
34.9 mm
|
12"
|
600
|
22 in
558.8 mm
|
||
| £ 2.9907 - £ 6.1126 | 2015 In stock |
1 in
25.4 mm
|
|
600
|
10.752 in
273.1 mm
|
||
| £ 7.6824 - £ 7.6824 | 17 In stock |
1.374 in
34.9 mm
|
|
600
|
20 in
508.0 mm
|
||
| £ 16.3713 - £ 16.3713 | Request the lead time here |
1.374 in
34.9 mm
|
24"
|
150
|
32 in
812.8 mm
|
||
| £ 26.7894 - £ 26.7894 | Request the lead time here |
1.626 in
41.3 mm
|
32"
|
150
|
41.752 in
1060.5 mm
|
||
| £ 12.0906 - £ 12.0906 | Request the lead time here |
1.626 in
41.3 mm
|
16"
|
600
|
27 in
685.8 mm
|
||
| £ 21.4315 - £ 21.4315 | Request the lead time here |
2 in
50.8 mm
|
24"
|
600
|
37 in
939.8 mm
|
||
| £ 13.9616 - £ 13.9616 | 20 In stock |
1.752 in
44.5 mm
|
18"
|
600
|
29.252 in
743.0 mm
|
||
| £ 9.4684 - £ 19.3744 | 62 In stock |
1.126 in
28.6 mm
|
16"
|
150
|
23.5 in
596.9 mm
|
||
| £ 2.9907 - £ 6.1126 | 50 In stock |
1.024 in
26.0 mm
|
|
25
|
10.63 in
270.0 mm
|
||
| £ 10.5315 - £ 21.6069 | 20 In stock |
1.417 in
36.0 mm
|
|
25
|
24.409 in
620.0 mm
|
||
| £ 7.0729 - £ 14.5109 | 50 In stock |
1.181 in
30.0 mm
|
|
25
|
19.094 in
485.0 mm
|
||
| £ 8.3061 - £ 17.0623 | 40 In stock |
1.299 in
33.0 mm
|
|
40
|
20.276 in
515.0 mm
|
||
| £ 7.7533 - £ 15.8929 | 50 In stock |
1.299 in
33.0 mm
|
|
40
|
17.717 in
450.0 mm
|
||
| £ 14.2157 - £ 14.2157 | Request the lead time here |
1.654 in
42.0 mm
|
|
40
|
29.724 in
755.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue