10387696
491790
| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 65.8573 |
| 10 + | £ 32.1047 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| b1 | 79.4 mm |
|---|---|
| b1 | 3.126 in |
| OD | 1168.4 mm |
| OD | 46 in |
| Nominal Pipe Size | 28" |
| Class Pressure Rating | 900 |
| Colour | Black |
| Material | PP |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue