10387283
491746
| Quantity | Unit price |
|---|---|
| 10 + | £ 17.9871 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| b1 | 1.626 in |
|---|---|
| b1 | 41.3 mm |
| OD | 33 in |
| OD | 838.2 mm |
| Nominal Pipe Size | 22" |
| Class Pressure Rating | 300 |
| Colour | Black |
| Material | PP |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue