10387016
491719
| Quantity | Unit price |
|---|---|
| 10 + | £ 14.1176 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| b1 | 1.374 in |
|---|---|
| b1 | 34.9 mm |
| OD | 29.5 in |
| OD | 749.3 mm |
| Nominal Pipe Size | 22" |
| Class Pressure Rating | 150 |
| Colour | Black |
| Material | PP |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue