Menu Search

Blanking Plugs

In stock

Blanking Plugs, also know as Blanking Caps or Hole Blanking Plugs, are used in the sheet metal industry. They provide protection against sharp edges, and are ideal for closing panel cavities. A handy hole plug, they protect against dust and other forms of ingress during the cleaning and manufacturing process.

Our range features rubber hole blanking plugs made from black Thermoplastic Rubber (TPR) or black Polyvinyl Chloride (PVC). Benefiting from acid resistance, these panel plugs are ideal for metal panels. The PVC version can withstand temperatures of up to 50C, and the TPR option can withstand temperatures ranging between -40C and 135C - making it a super versatile choice.

We also have a range plastic blanking plugs in black Ethylene-butylacrylate Copolymer (EBA) plug blanking options - suitable in applications where body plugs are required to protect against sharp edges. This plug can withstand temperatures from -30C up to a maximum of +50C. Perhaps browse our range of hole plugs made from clear copolyester - a strong thermoplastic resin that's highly popular. This blanking plug features a flat head that helps minimise distortion.

Blanking caps offer a clean finish and are and easy to use, quick solution. They large selection to suit hole diameter and panel thickness, so you are sure to find an option to suit your application needs.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 2
Image
Type 3
Image
Type 4
Image
Type 5
Show less filters Show more filters
51 results
Product SKUs information
Essentra Part Number Price range Availability D d1 h d2 Material H Type View
£ 0.0476 - £ 0.0946 162000 In stock
9.5 mm
9.5 mm
1.6 mm
6.4 mm
PVC
5.0 mm
10072646 £ 0.1743 - £ 0.3375 Request the lead time here
28.5 mm
27.0 mm
1.6 mm
22.5 mm
PVC
7.5 mm
10071175 £ 0.0956 - £ 0.1677 25500 In stock
18.7 mm
15.5 mm
1.6 mm
12.7 mm
PVC
5.6 mm
£ 0.2849 - £ 0.6298 4500 In stock
38.5 mm
28.5 mm
0.8 mm
25.0 mm
PVC
4.6 mm
£ 0.0983 - £ 0.1956 Request the lead time here
17.7 mm
12.8 mm
1.6 mm
11.2 mm
TPR
6.2 mm
10071083 £ 0.0603 - £ 0.1132 Request the lead time here
15.0 mm
12.4 mm
1.6 mm
9.5 mm
PVC
6.6 mm
10090077 £ 0.1318 - £ 0.2381 Request the lead time here
18.7 mm
15.5 mm
1.6 mm
12.7 mm
TPR
5.6 mm
10090114 £ 0.214 - £ 0.3853 1000 In stock
25.0 mm
22.0 mm
1.6 mm
20.0 mm
TPR
6.5 mm
£ 0.0695 - £ 0.1382 2000 In stock
9.3 mm
9.3 mm
1.6 mm
4.7 mm
TPR
4.6 mm
10069769 £ 0.1112 - £ 0.2091 Request the lead time here
22.0 mm
19.0 mm
1.6 mm
15.5 mm
PVC
7.5 mm
£ 0.1431 - £ 0.2684 12000 In stock
25.0 mm
22.0 mm
1.6 mm
20.0 mm
PVC
6.5 mm
10090084 £ 0.1417 - £ 0.2817 7000 In stock
20.0 mm
18.4 mm
1.3 mm
14.9 mm
TPR
7.0 mm
10090121 £ 0.2565 - £ 0.481 5100 In stock
28.5 mm
26.7 mm
2.4 mm
22.2 mm
TPR
8.2 mm
10081815 £ 0.3458 - £ 0.6298 2000 In stock
38.2 mm
35.4 mm
0.8 mm
31.5 mm
PVC
7.0 mm
£ 0.0456 - £ 0.0983 Request the lead time here
9.3 mm
9.3 mm
1.6 mm
4.7 mm
PVC
4.6 mm
10079430 £ 0.1644 - £ 0.3375 2100 In stock
28.5 mm
26.7 mm
2.4 mm
22.2 mm
PVC
8.2 mm
£ 0.214 - £ 0.3853 10500 In stock
25.0 mm
22.0 mm
1.6 mm
19.0 mm
TPR
6.5 mm
10090145 £ 0.3075 - £ 0.6351 Request the lead time here
32.0 mm
28.3 mm
1.6 mm
25.4 mm
TPR
9.0 mm
10090152 £ 0.2806 - £ 0.5793 12000 In stock
32.0 mm
28.3 mm
2.4 mm
25.4 mm
TPR
9.0 mm
10090190 £ 0.625 - £ 1.6344 100 In stock
57.5 mm
52.6 mm
1.6 mm
51.5 mm
TPR
12.4 mm
  • of 3
Blanking Plug 9.5 mm PVC Black

10072387

Price Range
£ 0.0946 - £ 0.0476

Stock Levels
162000 In stock
Attributes
  • d1
    9.5 mm
  • h
    1.6 mm
  • D
    9.5 mm
  • H
    5.0 mm
  • d2
    6.4 mm
Blanking Plug 28.5 mm PVC Black

10072646

Price Range
£ 0.3375 - £ 0.1743

Stock Levels
Request the lead time here
Attributes
  • d1
    27.0 mm
  • h
    1.6 mm
  • D
    28.5 mm
  • H
    7.5 mm
  • d2
    22.5 mm
Blanking Plug 18.7 mm PVC Black

10071175

Price Range
£ 0.1677 - £ 0.0956

Stock Levels
25500 In stock
Attributes
  • d1
    15.5 mm
  • h
    1.6 mm
  • D
    18.7 mm
  • H
    5.6 mm
  • d2
    12.7 mm
Blanking Plug 38.5 mm PVC Black

10082232

Price Range
£ 0.6298 - £ 0.2849

Stock Levels
4500 In stock
Attributes
  • d1
    28.5 mm
  • h
    0.8 mm
  • D
    38.5 mm
  • H
    4.6 mm
  • d2
    25.0 mm
Blanking Plug 17.7 mm TPR Black

10090060

Price Range
£ 0.1956 - £ 0.0983

Stock Levels
Request the lead time here
Attributes
  • d1
    12.8 mm
  • h
    1.6 mm
  • D
    17.7 mm
  • H
    6.2 mm
  • d2
    11.2 mm
Blanking Plug 15.0 mm PVC Black

10071083

Price Range
£ 0.1132 - £ 0.0603

Stock Levels
Request the lead time here
Attributes
  • d1
    12.4 mm
  • h
    1.6 mm
  • D
    15.0 mm
  • H
    6.6 mm
  • d2
    9.5 mm
Blanking Plug 18.7 mm TPR Black

10090077

Price Range
£ 0.2381 - £ 0.1318

Stock Levels
Request the lead time here
Attributes
  • d1
    15.5 mm
  • h
    1.6 mm
  • D
    18.7 mm
  • H
    5.6 mm
  • d2
    12.7 mm
Blanking Plug 25.0 mm TPR Black

10090114

Price Range
£ 0.3853 - £ 0.214

Stock Levels
1000 In stock
Attributes
  • d1
    22.0 mm
  • h
    1.6 mm
  • D
    25.0 mm
  • H
    6.5 mm
  • d2
    20.0 mm
Blanking Plug 9.3 mm TPR Black

10090046

Price Range
£ 0.1382 - £ 0.0695

Stock Levels
2000 In stock
Attributes
  • d1
    9.3 mm
  • h
    1.6 mm
  • D
    9.3 mm
  • H
    4.6 mm
  • d2
    4.7 mm
Blanking Plug 22.0 mm PVC Black

10069769

Price Range
£ 0.2091 - £ 0.1112

Stock Levels
Request the lead time here
Attributes
  • d1
    19.0 mm
  • h
    1.6 mm
  • D
    22.0 mm
  • H
    7.5 mm
  • d2
    15.5 mm
Blanking Plug 25.0 mm PVC Black

10071168

Price Range
£ 0.2684 - £ 0.1431

Stock Levels
12000 In stock
Attributes
  • d1
    22.0 mm
  • h
    1.6 mm
  • D
    25.0 mm
  • H
    6.5 mm
  • d2
    20.0 mm
Blanking Plug 20.0 mm TPR Black

10090084

Price Range
£ 0.2817 - £ 0.1417

Stock Levels
7000 In stock
Attributes
  • d1
    18.4 mm
  • h
    1.3 mm
  • D
    20.0 mm
  • H
    7.0 mm
  • d2
    14.9 mm
Blanking Plug 28.5 mm TPR Black

10090121

Price Range
£ 0.481 - £ 0.2565

Stock Levels
5100 In stock
Attributes
  • d1
    26.7 mm
  • h
    2.4 mm
  • D
    28.5 mm
  • H
    8.2 mm
  • d2
    22.2 mm
Blanking Plug 38.2 mm PVC Black

10081815

Price Range
£ 0.6298 - £ 0.3458

Stock Levels
2000 In stock
Attributes
  • d1
    35.4 mm
  • h
    0.8 mm
  • D
    38.2 mm
  • H
    7.0 mm
  • d2
    31.5 mm
Blanking Plug 9.3 mm PVC Black

10072516

Price Range
£ 0.0983 - £ 0.0456

Stock Levels
Request the lead time here
Attributes
  • d1
    9.3 mm
  • h
    1.6 mm
  • D
    9.3 mm
  • H
    4.6 mm
  • d2
    4.7 mm
Blanking Plug 28.5 mm PVC Black

10079430

Price Range
£ 0.3375 - £ 0.1644

Stock Levels
2100 In stock
Attributes
  • d1
    26.7 mm
  • h
    2.4 mm
  • D
    28.5 mm
  • H
    8.2 mm
  • d2
    22.2 mm
Blanking Plug 25.0 mm TPR Black

10090107

Price Range
£ 0.3853 - £ 0.214

Stock Levels
10500 In stock
Attributes
  • d1
    22.0 mm
  • h
    1.6 mm
  • D
    25.0 mm
  • H
    6.5 mm
  • d2
    19.0 mm
Blanking Plug 32.0 mm TPR Black

10090145

Price Range
£ 0.6351 - £ 0.3075

Stock Levels
Request the lead time here
Attributes
  • d1
    28.3 mm
  • h
    1.6 mm
  • D
    32.0 mm
  • H
    9.0 mm
  • d2
    25.4 mm
Blanking Plug 32.0 mm TPR Black

10090152

Price Range
£ 0.5793 - £ 0.2806

Stock Levels
12000 In stock
Attributes
  • d1
    28.3 mm
  • h
    2.4 mm
  • D
    32.0 mm
  • H
    9.0 mm
  • d2
    25.4 mm
Blanking Plug 57.5 mm TPR Black

10090190

Price Range
£ 1.6344 - £ 0.625

Stock Levels
100 In stock
Attributes
  • d1
    52.6 mm
  • h
    1.6 mm
  • D
    57.5 mm
  • H
    12.4 mm
  • d2
    51.5 mm