Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Blanking Plugs, also know as Blanking Caps or Hole Blanking Plugs, are used in the sheet metal industry. They provide protection against sharp edges, and are ideal for closing panel cavities. A handy hole plug, they protect against dust and other forms of ingress during the cleaning and manufacturing process.
Our range features rubber hole blanking plugs made from black Thermoplastic Rubber (TPR) or black Polyvinyl Chloride (PVC). Benefiting from acid resistance, these panel plugs are ideal for metal panels. The PVC version can withstand temperatures of up to 50C, and the TPR option can withstand temperatures ranging between -40C and 135C - making it a super versatile choice.
We also have a range plastic blanking plugs in black Ethylene-butylacrylate Copolymer (EBA) plug blanking options - suitable in applications where body plugs are required to protect against sharp edges. This plug can withstand temperatures from -30C up to a maximum of +50C. Perhaps browse our range of hole plugs made from clear copolyester - a strong thermoplastic resin that's highly popular. This blanking plug features a flat head that helps minimise distortion.
Blanking caps offer a clean finish and are and easy to use, quick solution. They large selection to suit hole diameter and panel thickness, so you are sure to find an option to suit your application needs.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | d1 | h | d2 | Material | H | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| 10104279 | £ 0.0894 - £ 0.1509 | Request the lead time here |
0.748 in
19.0 mm
|
0.516 in
13.1 mm
|
0.031 in
0.8 mm
|
0.516 in
13.1 mm
|
PVC
|
0.256 in
6.5 mm
|
|
|
| 10069851 | £ 0.0557 - £ 0.1132 | 22000 In stock |
0.571 in
14.5 mm
|
0.417 in
10.6 mm
|
0.063 in
1.6 mm
|
0.315 in
8.0 mm
|
PVC
|
0.177 in
4.5 mm
|
|
|
| £ 0.0476 - £ 0.0946 | 182000 In stock |
0.374 in
9.5 mm
|
0.374 in
9.5 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
PVC
|
0.197 in
5.0 mm
|
|
||
| 10072646 | £ 0.1743 - £ 0.3375 | Request the lead time here |
1.122 in
28.5 mm
|
1.063 in
27.0 mm
|
0.063 in
1.6 mm
|
0.886 in
22.5 mm
|
PVC
|
0.295 in
7.5 mm
|
|
|
| £ 0.4493 - £ 0.4493 | 419 In stock |
2.264 in
57.5 mm
|
2.071 in
52.6 mm
|
0.063 in
1.6 mm
|
2.028 in
51.5 mm
|
PVC
|
0.488 in
12.4 mm
|
|
||
| £ 0.1288 - £ 0.2684 | 9000 In stock |
0.984 in
25.0 mm
|
0.866 in
22.0 mm
|
0.063 in
1.6 mm
|
0.748 in
19.0 mm
|
PVC
|
0.256 in
6.5 mm
|
|
||
| 10072400 | £ 0.054 - £ 0.1113 | 7000 In stock |
0.571 in
14.5 mm
|
0.417 in
10.6 mm
|
0.031 in
0.8 mm
|
0.315 in
8.0 mm
|
PVC
|
0.157 in
4.0 mm
|
|
|
| £ 0.0667 - £ 0.1376 | 9000 In stock |
0.697 in
17.7 mm
|
0.504 in
12.8 mm
|
0.063 in
1.6 mm
|
0.441 in
11.2 mm
|
PVC
|
0.244 in
6.2 mm
|
|
||
| £ 0.2182 - £ 0.4092 | Request the lead time here |
1.26 in
32.0 mm
|
1.114 in
28.3 mm
|
0.094 in
2.4 mm
|
1 in
25.4 mm
|
PVC
|
0.354 in
9.0 mm
|
|
||
| 10069769 | £ 0.1112 - £ 0.2091 | Request the lead time here |
0.866 in
22.0 mm
|
0.748 in
19.0 mm
|
0.063 in
1.6 mm
|
0.61 in
15.5 mm
|
PVC
|
0.295 in
7.5 mm
|
|
|
| £ 0.1431 - £ 0.2684 | 12000 In stock |
0.984 in
25.0 mm
|
0.866 in
22.0 mm
|
0.063 in
1.6 mm
|
0.787 in
20.0 mm
|
PVC
|
0.256 in
6.5 mm
|
|
||
| £ 0.0695 - £ 0.1382 | 2000 In stock |
0.366 in
9.3 mm
|
0.366 in
9.3 mm
|
0.063 in
1.6 mm
|
0.185 in
4.7 mm
|
TPR
|
0.181 in
4.6 mm
|
|
||
| £ 0.1274 - £ 0.1299 | Request the lead time here |
0.866 in
22.0 mm
|
0.748 in
19.0 mm
|
0.063 in
1.6 mm
|
0.61 in
15.5 mm
|
TPR
|
0.295 in
7.5 mm
|
|
||
| 10090138 | £ 0.4223 - £ 1.1002 | Request the lead time here |
1.181 in
30.0 mm
|
1.083 in
27.5 mm
|
0.094 in
2.4 mm
|
0.965 in
24.5 mm
|
TPR
|
0.343 in
8.7 mm
|
|
|
| 10071830 | £ 0.2182 - £ 0.4092 | 2700 In stock |
1.26 in
32.0 mm
|
1.114 in
28.3 mm
|
0.063 in
1.6 mm
|
1 in
25.4 mm
|
PVC
|
0.354 in
9.0 mm
|
|
|
| £ 0.0456 - £ 0.0983 | Request the lead time here |
0.366 in
9.3 mm
|
0.366 in
9.3 mm
|
0.063 in
1.6 mm
|
0.185 in
4.7 mm
|
PVC
|
0.181 in
4.6 mm
|
|
||
| 10090053 | £ 0.0793 - £ 0.1342 | 18000 In stock |
0.374 in
9.5 mm
|
0.374 in
9.5 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
TPR
|
0.197 in
5.0 mm
|
|
|
| 10090121 | £ 0.2565 - £ 0.481 | 8700 In stock |
1.122 in
28.5 mm
|
1.051 in
26.7 mm
|
0.094 in
2.4 mm
|
0.874 in
22.2 mm
|
TPR
|
0.323 in
8.2 mm
|
|
|
| 10090084 | £ 0.1417 - £ 0.2817 | 8000 In stock |
0.787 in
20.0 mm
|
0.724 in
18.4 mm
|
0.051 in
1.3 mm
|
0.587 in
14.9 mm
|
TPR
|
0.276 in
7.0 mm
|
|
|
| 10090176 | £ 0.4195 - £ 0.9487 | 26600 In stock |
1.504 in
38.2 mm
|
1.394 in
35.4 mm
|
0.063 in
1.6 mm
|
1.26 in
32.0 mm
|
TPR
|
0.295 in
7.5 mm