Menu Search

Blanking Plugs

In stock

Blanking Plugs, also know as Blanking Caps or Hole Blanking Plugs, are used in the sheet metal industry. They provide protection against sharp edges, and are ideal for closing panel cavities. A handy hole plug, they protect against dust and other forms of ingress during the cleaning and manufacturing process.

Our range features rubber hole blanking plugs made from black Thermoplastic Rubber (TPR) or black Polyvinyl Chloride (PVC). Benefiting from acid resistance, these panel plugs are ideal for metal panels. The PVC version can withstand temperatures of up to 50C, and the TPR option can withstand temperatures ranging between -40C and 135C - making it a super versatile choice.

We also have a range plastic blanking plugs in black Ethylene-butylacrylate Copolymer (EBA) plug blanking options - suitable in applications where body plugs are required to protect against sharp edges. This plug can withstand temperatures from -30C up to a maximum of +50C. Perhaps browse our range of hole plugs made from clear copolyester - a strong thermoplastic resin that's highly popular. This blanking plug features a flat head that helps minimise distortion.

Blanking caps offer a clean finish and are and easy to use, quick solution. They large selection to suit hole diameter and panel thickness, so you are sure to find an option to suit your application needs.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 2
Image
Type 3
Image
Type 4
Image
Type 5
Show less filters Show more filters
51 results
Product SKUs information
Essentra Part Number Price range Availability D d1 h d2 Material H Type View
10082041 £ 0.316 - £ 0.6298 61000 In stock
38.2 mm
35.4 mm
3.1 mm
32.0 mm
PVC
7.1 mm
10071175 £ 0.0956 - £ 0.1677 Request the lead time here
18.7 mm
15.5 mm
1.6 mm
12.7 mm
PVC
5.6 mm
£ 0.1431 - £ 0.2684 26000 In stock
25.0 mm
22.0 mm
1.6 mm
20.0 mm
PVC
6.5 mm
10073704 £ 0.1913 - £ 0.3747 800 In stock
30.0 mm
27.5 mm
2.4 mm
24.5 mm
PVC
8.7 mm
£ 0.3458 - £ 0.6298 6600 In stock
38.2 mm
35.4 mm
1.6 mm
31.5 mm
PVC
7.5 mm
£ 0.0476 - £ 0.0946 182000 In stock
9.5 mm
9.5 mm
1.6 mm
6.4 mm
PVC
5.0 mm
10072646 £ 0.1743 - £ 0.3375 Request the lead time here
28.5 mm
27.0 mm
1.6 mm
22.5 mm
PVC
7.5 mm
£ 0.3968 - £ 0.6644 1500 In stock
43.7 mm
43.0 mm
1.6 mm
38.2 mm
PVC
8.2 mm
10069769 £ 0.1112 - £ 0.2091 8000 In stock
22.0 mm
19.0 mm
1.6 mm
15.5 mm
PVC
7.5 mm
£ 0.1274 - £ 0.1299 Request the lead time here
22.0 mm
19.0 mm
1.6 mm
15.5 mm
TPR
7.5 mm
10069851 £ 0.0557 - £ 0.1132 21000 In stock
14.5 mm
10.6 mm
1.6 mm
8.0 mm
PVC
4.5 mm
10090138 £ 0.4223 - £ 1.1002 Request the lead time here
30.0 mm
27.5 mm
2.4 mm
24.5 mm
TPR
8.7 mm
10087411 £ 0.1138 - £ 0.2142 Request the lead time here
20.0 mm
18.5 mm
1.3 mm
16.3 mm
PVC
7.0 mm
10090053 £ 0.0793 - £ 0.1342 18000 In stock
9.5 mm
9.5 mm
1.6 mm
6.4 mm
TPR
5.0 mm
£ 0.0667 - £ 0.1376 Request the lead time here
17.7 mm
12.8 mm
1.6 mm
11.2 mm
PVC
6.2 mm
£ 0.2182 - £ 0.4092 1200 In stock
32.0 mm
28.3 mm
2.4 mm
25.4 mm
PVC
9.0 mm
£ 0.1065 - £ 0.3029 Request the lead time here
20.0 mm
18.4 mm
1.3 mm
14.9 mm
PVC
7.0 mm
10081815 £ 0.3458 - £ 0.6298 4000 In stock
38.2 mm
35.4 mm
0.8 mm
31.5 mm
PVC
7.0 mm
10090121 £ 0.2565 - £ 0.481 1500 In stock
28.5 mm
26.7 mm
2.4 mm
22.2 mm
TPR
8.2 mm
10090084 £ 0.1417 - £ 0.2817 16000 In stock
20.0 mm
18.4 mm
1.3 mm
14.9 mm
TPR
7.0 mm
  • of 3
Blanking Plug 38.2 mm PVC Black

10082041

Price Range
£ 0.6298 - £ 0.316

Stock Levels
61000 In stock
Attributes
  • d1
    35.4 mm
  • h
    3.1 mm
  • D
    38.2 mm
  • H
    7.1 mm
  • d2
    32.0 mm
Blanking Plug 18.7 mm PVC Black

10071175

Price Range
£ 0.1677 - £ 0.0956

Stock Levels
Request the lead time here
Attributes
  • d1
    15.5 mm
  • h
    1.6 mm
  • D
    18.7 mm
  • H
    5.6 mm
  • d2
    12.7 mm
Blanking Plug 25.0 mm PVC Black

10071168

Price Range
£ 0.2684 - £ 0.1431

Stock Levels
26000 In stock
Attributes
  • d1
    22.0 mm
  • h
    1.6 mm
  • D
    25.0 mm
  • H
    6.5 mm
  • d2
    20.0 mm
Blanking Plug 30.0 mm PVC Black

10073704

Price Range
£ 0.3747 - £ 0.1913

Stock Levels
800 In stock
Attributes
  • d1
    27.5 mm
  • h
    2.4 mm
  • D
    30.0 mm
  • H
    8.7 mm
  • d2
    24.5 mm
Blanking Plug 38.2 mm PVC Black

10074312

Price Range
£ 0.6298 - £ 0.3458

Stock Levels
6600 In stock
Attributes
  • d1
    35.4 mm
  • h
    1.6 mm
  • D
    38.2 mm
  • H
    7.5 mm
  • d2
    31.5 mm
Blanking Plug 9.5 mm PVC Black

10072387

Price Range
£ 0.0946 - £ 0.0476

Stock Levels
182000 In stock
Attributes
  • d1
    9.5 mm
  • h
    1.6 mm
  • D
    9.5 mm
  • H
    5.0 mm
  • d2
    6.4 mm
Blanking Plug 28.5 mm PVC Black

10072646

Price Range
£ 0.3375 - £ 0.1743

Stock Levels
Request the lead time here
Attributes
  • d1
    27.0 mm
  • h
    1.6 mm
  • D
    28.5 mm
  • H
    7.5 mm
  • d2
    22.5 mm
Blanking Plug 43.7 mm PVC Black

10072554

Price Range
£ 0.6644 - £ 0.3968

Stock Levels
1500 In stock
Attributes
  • d1
    43.0 mm
  • h
    1.6 mm
  • D
    43.7 mm
  • H
    8.2 mm
  • d2
    38.2 mm
Blanking Plug 22.0 mm PVC Black

10069769

Price Range
£ 0.2091 - £ 0.1112

Stock Levels
8000 In stock
Attributes
  • d1
    19.0 mm
  • h
    1.6 mm
  • D
    22.0 mm
  • H
    7.5 mm
  • d2
    15.5 mm
Blanking Plug 22.0 mm TPR Black

10090091

Price Range
£ 0.1299 - £ 0.1274

Stock Levels
Request the lead time here
Attributes
  • d1
    19.0 mm
  • h
    1.6 mm
  • D
    22.0 mm
  • H
    7.5 mm
  • d2
    15.5 mm
Blanking Plug 14.5 mm PVC Black

10069851

Price Range
£ 0.1132 - £ 0.0557

Stock Levels
21000 In stock
Attributes
  • d1
    10.6 mm
  • h
    1.6 mm
  • D
    14.5 mm
  • H
    4.5 mm
  • d2
    8.0 mm
Blanking Plug 30.0 mm TPR Black

10090138

Price Range
£ 1.1002 - £ 0.4223

Stock Levels
Request the lead time here
Attributes
  • d1
    27.5 mm
  • h
    2.4 mm
  • D
    30.0 mm
  • H
    8.7 mm
  • d2
    24.5 mm
Blanking Plug 20.0 mm PVC Black

10087411

Price Range
£ 0.2142 - £ 0.1138

Stock Levels
Request the lead time here
Attributes
  • d1
    18.5 mm
  • h
    1.3 mm
  • D
    20.0 mm
  • H
    7.0 mm
  • d2
    16.3 mm
Blanking Plug 9.5 mm TPR Black

10090053

Price Range
£ 0.1342 - £ 0.0793

Stock Levels
18000 In stock
Attributes
  • d1
    9.5 mm
  • h
    1.6 mm
  • D
    9.5 mm
  • H
    5.0 mm
  • d2
    6.4 mm
Blanking Plug 17.7 mm PVC Black

10072721

Price Range
£ 0.1376 - £ 0.0667

Stock Levels
Request the lead time here
Attributes
  • d1
    12.8 mm
  • h
    1.6 mm
  • D
    17.7 mm
  • H
    6.2 mm
  • d2
    11.2 mm
Blanking Plug 32.0 mm PVC Black

10079102

Price Range
£ 0.4092 - £ 0.2182

Stock Levels
1200 In stock
Attributes
  • d1
    28.3 mm
  • h
    2.4 mm
  • D
    32.0 mm
  • H
    9.0 mm
  • d2
    25.4 mm
Blanking Plug 20.0 mm PVC Black

10082225

Price Range
£ 0.3029 - £ 0.1065

Stock Levels
Request the lead time here
Attributes
  • d1
    18.4 mm
  • h
    1.3 mm
  • D
    20.0 mm
  • H
    7.0 mm
  • d2
    14.9 mm
Blanking Plug 38.2 mm PVC Black

10081815

Price Range
£ 0.6298 - £ 0.3458

Stock Levels
4000 In stock
Attributes
  • d1
    35.4 mm
  • h
    0.8 mm
  • D
    38.2 mm
  • H
    7.0 mm
  • d2
    31.5 mm
Blanking Plug 28.5 mm TPR Black

10090121

Price Range
£ 0.481 - £ 0.2565

Stock Levels
1500 In stock
Attributes
  • d1
    26.7 mm
  • h
    2.4 mm
  • D
    28.5 mm
  • H
    8.2 mm
  • d2
    22.2 mm
Blanking Plug 20.0 mm TPR Black

10090084

Price Range
£ 0.2817 - £ 0.1417

Stock Levels
16000 In stock
Attributes
  • d1
    18.4 mm
  • h
    1.3 mm
  • D
    20.0 mm
  • H
    7.0 mm
  • d2
    14.9 mm