Menu Search

Blanking Plugs

In stock

Blanking Plugs, also know as Blanking Caps or Hole Blanking Plugs, are used in the sheet metal industry. They provide protection against sharp edges, and are ideal for closing panel cavities. A handy hole plug, they protect against dust and other forms of ingress during the cleaning and manufacturing process.

Our range features rubber hole blanking plugs made from black Thermoplastic Rubber (TPR) or black Polyvinyl Chloride (PVC). Benefiting from acid resistance, these panel plugs are ideal for metal panels. The PVC version can withstand temperatures of up to 50C, and the TPR option can withstand temperatures ranging between -40C and 135C - making it a super versatile choice.

We also have a range plastic blanking plugs in black Ethylene-butylacrylate Copolymer (EBA) plug blanking options - suitable in applications where body plugs are required to protect against sharp edges. This plug can withstand temperatures from -30C up to a maximum of +50C. Perhaps browse our range of hole plugs made from clear copolyester - a strong thermoplastic resin that's highly popular. This blanking plug features a flat head that helps minimise distortion.

Blanking caps offer a clean finish and are and easy to use, quick solution. They large selection to suit hole diameter and panel thickness, so you are sure to find an option to suit your application needs.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters 1 Filter
Show less filters Show more filters
16 results
Product SKUs information
Essentra Part Number Price range Availability D d1 h d2 Material H Type View
10090053 £ 0.0793 - £ 0.1342 17000 In stock
9.5 mm
9.5 mm
1.6 mm
6.4 mm
TPR
5.0 mm
£ 0.1274 - £ 0.1299 Request the lead time here
22.0 mm
19.0 mm
1.6 mm
15.5 mm
TPR
7.5 mm
10090138 £ 0.4223 - £ 1.1002 Request the lead time here
30.0 mm
27.5 mm
2.4 mm
24.5 mm
TPR
8.7 mm
£ 0.5031 - £ 0.8982 Request the lead time here
43.7 mm
43.0 mm
1.6 mm
38.2 mm
TPR
8.2 mm
10090176 £ 0.4195 - £ 0.9487 22600 In stock
38.2 mm
35.4 mm
1.6 mm
32.0 mm
TPR
7.5 mm
10090190 £ 0.625 - £ 1.6344 1000 In stock
57.5 mm
52.6 mm
1.6 mm
51.5 mm
TPR
12.4 mm
£ 0.4663 - £ 0.8929 3000 In stock
38.2 mm
35.4 mm
3.1 mm
31.5 mm
TPR
7.15 mm
£ 0.0695 - £ 0.1382 12000 In stock
9.3 mm
9.3 mm
1.6 mm
4.7 mm
TPR
4.6 mm
10090084 £ 0.1417 - £ 0.2817 16000 In stock
20.0 mm
18.4 mm
1.3 mm
14.9 mm
TPR
7.0 mm
10090121 £ 0.2565 - £ 0.481 8700 In stock
28.5 mm
26.7 mm
2.4 mm
22.2 mm
TPR
8.2 mm
10090152 £ 0.2806 - £ 0.5793 Request the lead time here
32.0 mm
28.3 mm
2.4 mm
25.4 mm
TPR
9.0 mm
£ 0.214 - £ 0.3853 10500 In stock
25.0 mm
22.0 mm
1.6 mm
19.0 mm
TPR
6.5 mm
10090145 £ 0.3075 - £ 0.6351 Request the lead time here
32.0 mm
28.3 mm
1.6 mm
25.4 mm
TPR
9.0 mm
10090077 £ 0.1318 - £ 0.2381 2000 In stock
18.7 mm
15.5 mm
1.6 mm
12.7 mm
TPR
5.6 mm
10090114 £ 0.214 - £ 0.3853 1000 In stock
25.0 mm
22.0 mm
1.6 mm
20.0 mm
TPR
6.5 mm
£ 0.0983 - £ 0.1956 10000 In stock
17.7 mm
12.8 mm
1.6 mm
11.2 mm
TPR
6.2 mm
Blanking Plug 9.5 mm TPR Black

10090053

Price Range
£ 0.1342 - £ 0.0793

Stock Levels
17000 In stock
Attributes
  • d1
    9.5 mm
  • h
    1.6 mm
  • D
    9.5 mm
  • H
    5.0 mm
  • d2
    6.4 mm
Blanking Plug 22.0 mm TPR Black

10090091

Price Range
£ 0.1299 - £ 0.1274

Stock Levels
Request the lead time here
Attributes
  • d1
    19.0 mm
  • h
    1.6 mm
  • D
    22.0 mm
  • H
    7.5 mm
  • d2
    15.5 mm
Blanking Plug 30.0 mm TPR Black

10090138

Price Range
£ 1.1002 - £ 0.4223

Stock Levels
Request the lead time here
Attributes
  • d1
    27.5 mm
  • h
    2.4 mm
  • D
    30.0 mm
  • H
    8.7 mm
  • d2
    24.5 mm
Blanking Plug 43.7 mm TPR Black

10090183

Price Range
£ 0.8982 - £ 0.5031

Stock Levels
Request the lead time here
Attributes
  • d1
    43.0 mm
  • h
    1.6 mm
  • D
    43.7 mm
  • H
    8.2 mm
  • d2
    38.2 mm
Blanking Plug 38.2 mm TPR Black

10090176

Price Range
£ 0.9487 - £ 0.4195

Stock Levels
22600 In stock
Attributes
  • d1
    35.4 mm
  • h
    1.6 mm
  • D
    38.2 mm
  • H
    7.5 mm
  • d2
    32.0 mm
Blanking Plug 57.5 mm TPR Black

10090190

Price Range
£ 1.6344 - £ 0.625

Stock Levels
1000 In stock
Attributes
  • d1
    52.6 mm
  • h
    1.6 mm
  • D
    57.5 mm
  • H
    12.4 mm
  • d2
    51.5 mm
Blanking Plug 35.4 mm 38.2 mm 1.6 mm TPR Black

10090169

Price Range
£ 0.8929 - £ 0.4663

Stock Levels
3000 In stock
Attributes
  • d1
    35.4 mm
  • h
    3.1 mm
  • D
    38.2 mm
  • H
    7.15 mm
  • d2
    31.5 mm
Blanking Plug 9.3 mm TPR Black

10090046

Price Range
£ 0.1382 - £ 0.0695

Stock Levels
12000 In stock
Attributes
  • d1
    9.3 mm
  • h
    1.6 mm
  • D
    9.3 mm
  • H
    4.6 mm
  • d2
    4.7 mm
Blanking Plug 20.0 mm TPR Black

10090084

Price Range
£ 0.2817 - £ 0.1417

Stock Levels
16000 In stock
Attributes
  • d1
    18.4 mm
  • h
    1.3 mm
  • D
    20.0 mm
  • H
    7.0 mm
  • d2
    14.9 mm
Blanking Plug 28.5 mm TPR Black

10090121

Price Range
£ 0.481 - £ 0.2565

Stock Levels
8700 In stock
Attributes
  • d1
    26.7 mm
  • h
    2.4 mm
  • D
    28.5 mm
  • H
    8.2 mm
  • d2
    22.2 mm
Blanking Plug 32.0 mm TPR Black

10090152

Price Range
£ 0.5793 - £ 0.2806

Stock Levels
Request the lead time here
Attributes
  • d1
    28.3 mm
  • h
    2.4 mm
  • D
    32.0 mm
  • H
    9.0 mm
  • d2
    25.4 mm
Blanking Plug 25.0 mm TPR Black

10090107

Price Range
£ 0.3853 - £ 0.214

Stock Levels
10500 In stock
Attributes
  • d1
    22.0 mm
  • h
    1.6 mm
  • D
    25.0 mm
  • H
    6.5 mm
  • d2
    19.0 mm
Blanking Plug 32.0 mm TPR Black

10090145

Price Range
£ 0.6351 - £ 0.3075

Stock Levels
Request the lead time here
Attributes
  • d1
    28.3 mm
  • h
    1.6 mm
  • D
    32.0 mm
  • H
    9.0 mm
  • d2
    25.4 mm
Blanking Plug 18.7 mm TPR Black

10090077

Price Range
£ 0.2381 - £ 0.1318

Stock Levels
2000 In stock
Attributes
  • d1
    15.5 mm
  • h
    1.6 mm
  • D
    18.7 mm
  • H
    5.6 mm
  • d2
    12.7 mm
Blanking Plug 25.0 mm TPR Black

10090114

Price Range
£ 0.3853 - £ 0.214

Stock Levels
1000 In stock
Attributes
  • d1
    22.0 mm
  • h
    1.6 mm
  • D
    25.0 mm
  • H
    6.5 mm
  • d2
    20.0 mm
Blanking Plug 17.7 mm TPR Black

10090060

Price Range
£ 0.1956 - £ 0.0983

Stock Levels
10000 In stock
Attributes
  • d1
    12.8 mm
  • h
    1.6 mm
  • D
    17.7 mm
  • H
    6.2 mm
  • d2
    11.2 mm