10105443
6355000
| Quantity | Unit price |
|---|---|
| 1000 + | £ 0.1052 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d1 | 0.748 in |
|---|---|
| d1 | 19.0 mm |
| h | 3.0 mm |
| h | 0.118 in |
| d2 | 0.748 in |
| d2 | 19.0 mm |
| Material | EBA |
| Colour | Black |
| Fitting Style | Push Fit |
| Head Shape | Round |
| Hole Type | Round |
| Type | 5 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue