Menu Search

Pop Ring 15.0 mm PP White

Round Display Pop Rings are durable multi-purpose rings that snap together to hold items securely together for hanging applications. Ideal for hanging multiple display boards, posters or signs together. It is white and made from Polypropylene.
Item code:

464708

49782 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
200 - 9999 £ 0.0924
10000 + £ 0.0906
Standard pack: 200

Order in multiple of 200

Total price:

£ 18.48

200 x £ 0.0924

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Polypropylene
Ring Shape Round
Overall Diameter 15.0 mm
Price per piece incl VAT 0.1087 GBP

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us