Menu Search

Base Plate Connector Clamp

In production

Structural Tubing Clamp Bases are designed for secure and stable connections. They are available in Aluminum or steel. They are compatible with various hole sizes, catering for different applications.

  • Made to hold circular or square structural tubing in place.
  • Many bore diameters to choose from.
  • Available in two materials; Aluminium and Steel.
Material: Aluminium, Steel Colour: Black, Grey Series Code:

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
85 results
Product SKUs information
Item Code Price range Availability Compatible Tube Shape Colour Material Bore Diameter Outside Diameter View
£ 42.6806 - £ 42.6806 Request the lead time here
Circle
Black
Aluminium
35.0 mm
35.0 mm
£ 45.2046 - £ 45.2046 Request the lead time here
Circle
Black
Aluminium
40.0 mm
40.0 mm
£ 45.2046 - £ 45.2046 Request the lead time here
Circle
Black
Aluminium
45.0 mm
45.0 mm
£ 67.1156 - £ 67.1156 Request the lead time here
Circle
Black
Aluminium
55.0 mm
55.0 mm
£ 42.6806 - £ 42.6806 Request the lead time here
Circle
Black
Aluminium
30.0 mm
30.0 mm
£ 24.4752 - £ 24.4752 Request the lead time here
Circle
Grey
Aluminium
25.0 mm
25.0 mm
£ 42.5866 - £ 42.5866 Request the lead time here
Circle
Grey
Aluminium
30.0 mm
30.0 mm
£ 42.5866 - £ 42.5866 Request the lead time here
Circle
Grey
Aluminium
35.0 mm
35.0 mm
1504110 £ 45.1778 - £ 45.1778 Request the lead time here
Circle
Grey
Aluminium
40.0 mm
40.0 mm
£ 24.4752 - £ 24.4752 Request the lead time here
Circle
Grey
Aluminium
20.0 mm
20.0 mm
£ 24.4752 - £ 24.4752 Request the lead time here
Circle
Grey
Aluminium
30.0 mm
30.0 mm
£ 42.5866 - £ 42.5866 Request the lead time here
Circle
Grey
Aluminium
40.0 mm
40.0 mm
£ 45.1778 - £ 45.1778 Request the lead time here
Circle
Grey
Aluminium
42.0 mm
42.0 mm
£ 45.2046 - £ 45.2046 Request the lead time here
Circle
Black
Aluminium
48.0 mm
48.0 mm
£ 67.1156 - £ 67.1156 Request the lead time here
Circle
Black
Aluminium
60.0 mm
60.0 mm
£ 42.5866 - £ 42.5866 Request the lead time here
Circle
Grey
Aluminium
32.0 mm
32.0 mm
£ 24.5826 - £ 24.5826 Request the lead time here
Circle
Black
Aluminium
20.0 mm
20.0 mm
£ 24.5826 - £ 24.5826 Request the lead time here
Circle
Black
Aluminium
30.0 mm
30.0 mm
£ 67.0619 - £ 67.0619 Request the lead time here
Circle
Grey
Aluminium
60.0 mm
60.0 mm
£ 38.3709 - £ 38.3709 Request the lead time here
Circle
Grey
Aluminium
25.0 mm
25.0 mm
  • of 5
Base Plate Connector Clamp M10 35.0 mm 35.0 mm Black

1504107

Price Range
£ 42.6806 - £ 42.6806

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    35.0 mm
  • Colour
    Black
  • Outside Diameter
    35.0 mm
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Base Plate Connector Clamp M10 40.0 mm 40.0 mm Black

1504111

Price Range
£ 45.2046 - £ 45.2046

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    40.0 mm
  • Colour
    Black
  • Outside Diameter
    40.0 mm
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Base Plate Connector Clamp M10 45.0 mm 45.0 mm Black

1504115

Price Range
£ 45.2046 - £ 45.2046

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    45.0 mm
  • Colour
    Black
  • Outside Diameter
    45.0 mm
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Base Plate Connector Clamp M10 55.0 mm 55.0 mm Black

1504121

Price Range
£ 67.1156 - £ 67.1156

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    55.0 mm
  • Colour
    Black
  • Outside Diameter
    55.0 mm
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Base Plate Connector Clamp M10 30.0 mm 30.0 mm Black

1504103

Price Range
£ 42.6806 - £ 42.6806

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    30.0 mm
  • Colour
    Black
  • Outside Diameter
    30.0 mm
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Base Plate Connector Clamp M8 25.0 mm 25.0 mm Grey

1504098

Price Range
£ 24.4752 - £ 24.4752

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    25.0 mm
  • Colour
    Grey
  • Outside Diameter
    25.0 mm
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Base Plate Connector Clamp M10 30.0 mm 30.0 mm Grey

1504102

Price Range
£ 42.5866 - £ 42.5866

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    30.0 mm
  • Colour
    Grey
  • Outside Diameter
    30.0 mm
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Base Plate Connector Clamp M10 35.0 mm 35.0 mm Grey

1504106

Price Range
£ 42.5866 - £ 42.5866

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    35.0 mm
  • Colour
    Grey
  • Outside Diameter
    35.0 mm
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Base Plate Connector Clamp M10 40.0 mm 40.0 mm Grey

1504110

Price Range
£ 45.1778 - £ 45.1778

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    40.0 mm
  • Colour
    Grey
  • Outside Diameter
    40.0 mm
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Base Plate Connector Clamp M8 20.0 mm 20.0 mm Grey

1504096

Price Range
£ 24.4752 - £ 24.4752

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    20.0 mm
  • Colour
    Grey
  • Outside Diameter
    20.0 mm
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Base Plate Connector Clamp M8 30.0 mm 30.0 mm Grey

1504100

Price Range
£ 24.4752 - £ 24.4752

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    30.0 mm
  • Colour
    Grey
  • Outside Diameter
    30.0 mm
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Base Plate Connector Clamp M10 40.0 mm 40.0 mm Grey

1504108

Price Range
£ 42.5866 - £ 42.5866

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    40.0 mm
  • Colour
    Grey
  • Outside Diameter
    40.0 mm
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Base Plate Connector Clamp M10 42.0 mm 42.0 mm Grey

1504112

Price Range
£ 45.1778 - £ 45.1778

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    42.0 mm
  • Colour
    Grey
  • Outside Diameter
    42.0 mm
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Base Plate Connector Clamp M10 48.0 mm 48.0 mm Black

1504117

Price Range
£ 45.2046 - £ 45.2046

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    48.0 mm
  • Colour
    Black
  • Outside Diameter
    48.0 mm
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Base Plate Connector Clamp M10 60.0 mm 60.0 mm Black

1504123

Price Range
£ 67.1156 - £ 67.1156

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    60.0 mm
  • Colour
    Black
  • Outside Diameter
    60.0 mm
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Base Plate Connector Clamp M10 32.0 mm 32.0 mm Grey

1504104

Price Range
£ 42.5866 - £ 42.5866

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    32.0 mm
  • Colour
    Grey
  • Outside Diameter
    32.0 mm
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Base Plate Connector Clamp M8 20.0 mm 20.0 mm Black

1504097

Price Range
£ 24.5826 - £ 24.5826

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    20.0 mm
  • Colour
    Black
  • Outside Diameter
    20.0 mm
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Base Plate Connector Clamp M8 30.0 mm 30.0 mm Black

1504101

Price Range
£ 24.5826 - £ 24.5826

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    30.0 mm
  • Colour
    Black
  • Outside Diameter
    30.0 mm
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Base Plate Connector Clamp M10 60.0 mm 60.0 mm Grey

1504122

Price Range
£ 67.0619 - £ 67.0619

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    60.0 mm
  • Colour
    Grey
  • Outside Diameter
    60.0 mm
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Flanged Connector Clamp M8 25.0 mm 25.0 mm Grey

1504071

Price Range
£ 38.3709 - £ 38.3709

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    25.0 mm
  • Colour
    Grey
  • Outside Diameter
    25.0 mm
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090