Structural Tubing Clamp Bases are designed for secure and stable connections. They are available in Aluminum or steel. They are compatible with various hole sizes, catering for different applications.
Material: Aluminium, Steel Colour: Black, Grey Series Code:
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Tube Shape | Colour | Material | Bore Diameter | Outside Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| £ 38.3709 - £ 38.3709 | Request the lead time here |
Circle
|
Black
|
Aluminium
|
0.984 in
25.0 mm
|
0.984 in
25.0 mm
|
||
| 1504099 | £ 24.5826 - £ 24.5826 | Request the lead time here |
Circle
|
Black
|
Aluminium
|
0.984 in
25.0 mm
|
0.984 in
25.0 mm
|
|
| £ 45.2046 - £ 45.2046 | Request the lead time here |
Circle
|
Black
|
Aluminium
|
1.772 in
45.0 mm
|
1.772 in
45.0 mm
|
||
| £ 67.1156 - £ 67.1156 | Request the lead time here |
Circle
|
Black
|
Aluminium
|
2.165 in
55.0 mm
|
2.165 in
55.0 mm
|
||
| £ 24.4752 - £ 24.4752 | Request the lead time here |
Circle
|
Grey
|
Aluminium
|
0.984 in
25.0 mm
|
0.984 in
25.0 mm
|
||
| £ 42.5866 - £ 42.5866 | Request the lead time here |
Circle
|
Grey
|
Aluminium
|
1.181 in
30.0 mm
|
1.181 in
30.0 mm
|
||
| £ 42.5866 - £ 42.5866 | Request the lead time here |
Circle
|
Grey
|
Aluminium
|
1.378 in
35.0 mm
|
1.378 in
35.0 mm
|
||
| 1504110 | £ 45.1778 - £ 45.1778 | Request the lead time here |
Circle
|
Grey
|
Aluminium
|
1.575 in
40.0 mm
|
1.575 in
40.0 mm
|
|
| £ 24.5826 - £ 24.5826 | Request the lead time here |
Circle
|
Black
|
Aluminium
|
0.787 in
20.0 mm
|
0.787 in
20.0 mm
|
||
| £ 24.5826 - £ 24.5826 | Request the lead time here |
Circle
|
Black
|
Aluminium
|
1.181 in
30.0 mm
|
1.181 in
30.0 mm
|
||
| £ 45.1778 - £ 45.1778 | Request the lead time here |
Circle
|
Grey
|
Aluminium
|
1.772 in
45.0 mm
|
1.772 in
45.0 mm
|
||
| £ 67.0619 - £ 67.0619 | Request the lead time here |
Circle
|
Grey
|
Aluminium
|
2.165 in
55.0 mm
|
2.165 in
55.0 mm
|
||
| £ 42.6806 - £ 42.6806 | Request the lead time here |
Circle
|
Black
|
Aluminium
|
1.26 in
32.0 mm
|
1.26 in
32.0 mm
|
||
| £ 42.6806 - £ 42.6806 | Request the lead time here |
Circle
|
Black
|
Aluminium
|
1.181 in
30.0 mm
|
1.181 in
30.0 mm
|
||
| £ 42.6806 - £ 42.6806 | Request the lead time here |
Circle
|
Black
|
Aluminium
|
1.378 in
35.0 mm
|
1.378 in
35.0 mm
|
||
| £ 42.6806 - £ 42.6806 | Request the lead time here |
Circle
|
Black
|
Aluminium
|
1.575 in
40.0 mm
|
1.575 in
40.0 mm
|
||
| £ 45.2046 - £ 45.2046 | Request the lead time here |
Circle
|
Black
|
Aluminium
|
1.575 in
40.0 mm
|
1.575 in
40.0 mm
|
||
| £ 45.2046 - £ 45.2046 | Request the lead time here |
Circle
|
Black
|
Aluminium
|
1.654 in
42.0 mm
|
1.654 in
42.0 mm
|
||
| £ 45.1778 - £ 45.1778 | Request the lead time here |
Circle
|
Grey
|
Aluminium
|
1.969 in
50.0 mm
|
1.969 in
50.0 mm
|
||
| £ 24.4752 - £ 24.4752 | Request the lead time here |
Circle
|
Grey
|
Aluminium
|
0.787 in
20.0 mm
|
0.787 in
20.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue