20752040
20752040
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | £ 0.0734 |
| 5000 + | £ 0.066 |
| l1 | 17.0 mm |
|---|---|
| l1 | 0.669 in |
| l2 | 9.8 mm |
| l2 | 0.386 in |
| H | 21.0 mm |
| H | 0.827 in |
| Recycled Content Percentage % | 100% |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue