Menu Search

Ball Transfer 7.9 mm 30.00 kg 18.0 mm 14.0 mm

Mini Ball Transfer with a flat top is designed with a large load-bearing ball which sits upon many small balls encapsulated in a hemispherical cup. Suitable for applications such as measuring equipment. It is threaded stud mounted. Carbon steel is used for the load balls and the outside cover, whereas chrome steel is used for the little balls.
Essentra Part Number:

10301920

Manufacturer Part Number:

550995

Request the lead time here For more information Delivery & returns
Unfortunately pricing information is not available. Please call our customer service team on 0345 528 0474 or email sales@essentracomponents.co.uk
Standard pack: 25

Order any quantity

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Body Diameter 18.0 mm
Ball Diameter 7.9 mm
Thread Size M8
Thread Length 18.0 mm
Head Height 14.0 mm
Overall Height 32.0 mm
Ball Up Load Capacity 30.0 kg
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us