Menu Search

Ball Transfers - Med Duty

In production

Medium Duty Ball Transfers are corrosion resistant and designed with a dirt exit hole; woollen felt seal for maximum efficiency. It features a large load-bearing ball, which sits upon many small balls encapsulated in a hemispherical cup.

It has a large support area, for greater stability and can be used in cargo and baggage handling, assembly lines and machine loading applications, sliding door systems & machine tables. Commonly used in heavy industries such as manufacturing, automotive and shipping.

  • Material: Zinc, Steel, Stainless Steel
  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
24 results
Product SKUs information
Item Code Price range Availability Ball Diameter Overall Diameter Ball Width Head Height Diameter Overall Height View
£ 41.1329 - £ 115.7482 Request the lead time here
25.4 mm
44.5 mm
25.4 mm
5.6 mm
44.5 mm
41.4 mm
550980 £ 5.8268 - £ 16.413 Request the lead time here
25.4 mm
39.7 mm
25.4 mm
39.7 mm
39.7 mm
57.7 mm
£ 5.8268 - £ 16.413 Request the lead time here
25.4 mm
39.7 mm
25.4 mm
39.7 mm
39.7 mm
82.7 mm
£ 21.218 - £ 59.7004 Request the lead time here
39.7 mm
55.5 mm
25.4 mm
11.9 mm
44.5 mm
57.0 mm
£ 15.0503 - £ 42.3416 Request the lead time here
25.4 mm
39.7 mm
25.4 mm
6.3 mm
39.7 mm
£ 5.8836 - £ 16.5601 Request the lead time here
19.0 mm
32.1 mm
19.0 mm
6.3 mm
32.1 mm
32.5 mm
£ 10.754 - £ 30.2584 Request the lead time here
25.4 mm
44.5 mm
25.4 mm
6.3 mm
44.5 mm
31.5 mm
551025 £ 10.6466 - £ 29.9563 Request the lead time here
19.0 mm
32.1 mm
19.0 mm
30.2 mm
32.1 mm
60.2 mm
£ 14.0299 - £ 39.497 Request the lead time here
25.4 mm
44.5 mm
25.4 mm
6.3 mm
44.5 mm
31.5 mm
£ 42.976 - £ 120.9077 Request the lead time here
39.7 mm
55.5 mm
39.7 mm
54.8 mm
55.5 mm
96.8 mm
£ 14.0971 - £ 39.6732 Request the lead time here
12.7 mm
20.6 mm
12.7 mm
3.5 mm
20.6 mm
19.6 mm
Request the lead time here
25.4 mm
39.7 mm
25.4 mm
6.3 mm
39.7 mm
41.3 mm
550981 £ 5.5448 - £ 15.6075 Request the lead time here
25.4 mm
39.7 mm
25.4 mm
39.7 mm
39.7 mm
62.7 mm
550987 £ 5.6522 - £ 15.9095 Request the lead time here
25.4 mm
44.5 mm
25.4 mm
4.8 mm
39.7 mm
31.5 mm
£ 4.605 - £ 12.9642 Request the lead time here
19.0 mm
32.1 mm
19.0 mm
30.2 mm
32.14 mm
55.2 mm
£ 4.605 - £ 6.1758 Request the lead time here
19.0 mm
32.1 mm
19.0 mm
30.2 mm
32.14 mm
65.2 mm
£ 5.8268 - £ 16.413 Request the lead time here
25.4 mm
39.7 mm
25.4 mm
39.7 mm
39.7 mm
67.7 mm
£ 4.605 - £ 6.1758 Request the lead time here
19.0 mm
32.1 mm
19.0 mm
30.2 mm
32.14 mm
75.2 mm
£ 45.6214 - £ 128.3596 Request the lead time here
39.7 mm
55.5 mm
39.7 mm
11.9 mm
55.5 mm
57.0 mm
550977 £ 4.605 - £ 6.1758 Request the lead time here
19.0 mm
32.1 mm
19.0 mm
30.2 mm
32.14 mm
60.2 mm
  • of 2
Ball Transfer 25.4 mm 250.0 kg 44.5 mm 5.6 mm

551047

Price Range
£ 115.7482 - £ 41.1329

Stock Levels
Request the lead time here
Attributes
  • Ball Diameter
    25.4 mm
  • Ball Down Load Capacity
    250.0 kg
  • Ball Up Load Capacity
    250. kg
  • Body Diameter
    44.5 mm
  • Head Height
    5.6 mm
Ball Transfer 25.4 mm 25.0 kg 39.7 mm 39.7 mm Steel Natural

550980

Price Range
£ 16.413 - £ 5.8268

Stock Levels
Request the lead time here
Attributes
  • Ball Diameter
    25.4 mm
  • Ball Down Load Capacity
    25.0 kg
  • Ball Up Load Capacity
    55.0 kg
  • Body Diameter
    39.7 mm
  • Head Height
    39.7 mm
Ball Transfer 25.4 mm 25.0 kg 39.7 mm 39.7 mm Steel Natural

550984

Price Range
£ 16.413 - £ 5.8268

Stock Levels
Request the lead time here
Attributes
  • Ball Diameter
    25.4 mm
  • Ball Down Load Capacity
    25.0 kg
  • Ball Up Load Capacity
    55.0 kg
  • Body Diameter
    39.7 mm
  • Head Height
    39.7 mm
Ball Transfer 39.7 mm 60.0 kg 55.5 mm 11.9 mm

551044

Price Range
£ 59.7004 - £ 21.218

Stock Levels
Request the lead time here
Attributes
  • Ball Diameter
    39.7 mm
  • Ball Down Load Capacity
    60.0 kg
  • Ball Up Load Capacity
    140.0 kg
  • Body Diameter
    69.0 mm
  • Head Height
    11.9 mm
Ball Transfer 25.4 mm 10.0 kg 39.7 mm 6.3 mm Zinc

551055

Price Range
£ 42.3416 - £ 15.0503

Stock Levels
Request the lead time here
Attributes
  • Ball Diameter
    25.4 mm
  • Ball Down Load Capacity
    10.0 kg
  • Head Height
    6.3 mm
  • Colour
    Natural
  • Commodity Code
    8301300000
Ball Transfer 19.0 mm 10.0 kg 32.1 mm 6.3 mm

551045

Price Range
£ 16.5601 - £ 5.8836

Stock Levels
Request the lead time here
Attributes
  • Ball Diameter
    19.0 mm
  • Ball Down Load Capacity
    10.0 kg
  • Ball Up Load Capacity
    25.0 kg
  • Body Diameter
    38.0 mm
  • Head Height
    6.3 mm
Ball Transfer 25.4 mm 10.0 kg 44.5 mm 6.3 mm

551056

Price Range
£ 30.2584 - £ 10.754

Stock Levels
Request the lead time here
Attributes
  • Ball Diameter
    25.4 mm
  • Ball Down Load Capacity
    10.0 kg
  • Ball Up Load Capacity
    25.0 kg
  • Body Diameter
    44.5 mm
  • Head Height
    6.3 mm
Ball Transfer 19.0 mm 10.0 kg 32.1 mm 30.2 mm

551025

Price Range
£ 29.9563 - £ 10.6466

Stock Levels
Request the lead time here
Attributes
  • Ball Diameter
    19.0 mm
  • Ball Down Load Capacity
    10.0 kg
  • Ball Up Load Capacity
    25.0 kg
  • Body Diameter
    32.1 mm
  • Head Height
    30.2 mm
Ball Transfer 25.4 mm 25.0 kg 44.5 mm 6.3 mm

550988

Price Range
£ 39.497 - £ 14.0299

Stock Levels
Request the lead time here
Attributes
  • Ball Diameter
    25.4 mm
  • Ball Down Load Capacity
    25.0 kg
  • Ball Up Load Capacity
    55.0 kg
  • Body Diameter
    44.5 mm
  • Head Height
    6.3 mm
Ball Transfer 39.7 mm 60.0 kg 55.5 mm 54.8 mm

551024

Price Range
£ 120.9077 - £ 42.976

Stock Levels
Request the lead time here
Attributes
  • Ball Diameter
    39.7 mm
  • Ball Down Load Capacity
    60.0 kg
  • Ball Up Load Capacity
    140.0 kg
  • Body Diameter
    55.5 mm
  • Head Height
    54.8 mm
Ball Transfer 12.7 mm 35.0 kg 20.6 mm 3.5 mm

551046

Price Range
£ 39.6732 - £ 14.0971

Stock Levels
Request the lead time here
Attributes
  • Ball Diameter
    12.7 mm
  • Ball Down Load Capacity
    35.0 kg
  • Ball Up Load Capacity
    35.0 kg
  • Body Diameter
    20.6 mm
  • Head Height
    3.5 mm
Ball Transfer 25.4 mm 25.0 kg 39.7 mm 6.3 mm

550986


Stock Levels
Request the lead time here
Attributes
  • Ball Diameter
    25.4 mm
  • Ball Down Load Capacity
    25.0 kg
  • Ball Up Load Capacity
    55.0 kg
  • Body Diameter
    38.0 mm
  • Head Height
    6.3 mm
Ball Transfer 25.4 mm 25.0 kg 39.7 mm 39.7 mm Steel Natural

550981

Price Range
£ 15.6075 - £ 5.5448

Stock Levels
Request the lead time here
Attributes
  • Ball Diameter
    25.4 mm
  • Ball Down Load Capacity
    25.0 kg
  • Ball Up Load Capacity
    55.0 kg
  • Body Diameter
    39.7 mm
  • Head Height
    39.7 mm
Ball Transfer 25.4 mm 25.0 kg 44.5 mm 4.8 mm

550987

Price Range
£ 15.9095 - £ 5.6522

Stock Levels
Request the lead time here
Attributes
  • Ball Diameter
    25.4 mm
  • Ball Down Load Capacity
    25.0 kg
  • Ball Up Load Capacity
    55.0 kg
  • Body Diameter
    44.5 mm
  • Head Height
    4.8 mm
Ball Transfer 19.0 mm 10.0 kg 32.1 mm 30.2 mm Steel Natural

550976

Price Range
£ 12.9642 - £ 4.605

Stock Levels
Request the lead time here
Attributes
  • Ball Diameter
    19.0 mm
  • Ball Down Load Capacity
    10.0 kg
  • Ball Up Load Capacity
    20.0 kg
  • Body Diameter
    32.1 mm
  • Head Height
    30.2 mm
Ball Transfer 19.0 mm 10.0 kg 32.1 mm 30.2 mm Steel Natural

550978

Price Range
£ 6.1758 - £ 4.605

Stock Levels
Request the lead time here
Attributes
  • Ball Diameter
    19.0 mm
  • Ball Down Load Capacity
    10.0 kg
  • Ball Up Load Capacity
    20.0 kg
  • Body Diameter
    32.1 mm
  • Head Height
    30.2 mm
Ball Transfer 25.4 mm 25.0 kg 39.7 mm 39.7 mm Steel Natural

550982

Price Range
£ 16.413 - £ 5.8268

Stock Levels
Request the lead time here
Attributes
  • Ball Diameter
    25.4 mm
  • Ball Down Load Capacity
    25.0 kg
  • Ball Up Load Capacity
    55.0 kg
  • Body Diameter
    39.7 mm
  • Head Height
    39.7 mm
Ball Transfer 19.0 mm 10.0 kg 32.1 mm 30.2 mm Steel Natural

550979

Price Range
£ 6.1758 - £ 4.605

Stock Levels
Request the lead time here
Attributes
  • Ball Diameter
    19.0 mm
  • Ball Down Load Capacity
    10.0 kg
  • Ball Up Load Capacity
    20.0 kg
  • Body Diameter
    32.1 mm
  • Head Height
    30.2 mm
Ball Transfer 39.7 mm 60.0 kg 55.5 mm 11.9 mm

551043

Price Range
£ 128.3596 - £ 45.6214

Stock Levels
Request the lead time here
Attributes
  • Ball Diameter
    39.7 mm
  • Ball Down Load Capacity
    60.0 kg
  • Ball Up Load Capacity
    140.0 kg
  • Body Diameter
    69.0 mm
  • Head Height
    11.9 mm
Ball Transfer 19.0 mm 10.0 kg 32.1 mm 30.2 mm Steel Natural

550977

Price Range
£ 6.1758 - £ 4.605

Stock Levels
Request the lead time here
Attributes
  • Ball Diameter
    19.0 mm
  • Ball Down Load Capacity
    10.0 kg
  • Ball Up Load Capacity
    20.0 kg
  • Body Diameter
    32.1 mm
  • Head Height
    30.2 mm