| Quantity | Unit price |
|---|---|
| 1 - 24 | £ 35.8469 |
| 25 - 49 | £ 17.0776 |
| 50 + | £ 12.7411 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Base Height | 0.622 in |
|---|---|
| Base Height | 15.8 mm |
| Base Diameter | 1.5 in |
| Base Diameter | 38.1 mm |
| Head Height | 6.3 mm |
| Head Height | 0.248 in |
| Body Height | 0.559 in |
| Body Height | 14.2 mm |
| Ball Diameter | 25.4 mm |
| Ball Diameter | 1 in |
| Hole Diameter | 0.201 in |
| Hole Diameter | 5.1 mm |
| Flange Diameter | 73.0 mm |
| Flange Diameter | 2.874 in |
| Ball Down Load Capacity | 25.0 kg |
| Ball Down Load Capacity | 25.0 kg |
| Ball Up Load Capacity | 121.3 lbs |
| Ball Up Load Capacity | 55.0 kg |
| Commodity Code | 7326909890 |
| Ball Width | 1 in |
| Ball Width | 25.4 mm |
| Overall Height | 30.0 mm |
| Overall Height | 1.181 in |
| Ball Material | Stainless Steel |
| Number of Mounting Holes | 2 |
| Type | Low Profile Ball Transfer |
| Orientation | Up & Down |
| Colour | Natural |
| Mounting Method | Flange |
| Overall Diameter | 2.874 in |
| Overall Diameter | 73.0 mm |
| Body Diameter | 38.1 mm |
| Body Diameter | 1.5 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue