Menu Search

Ball Transfer 25.4 mm 25.0 kg 73.0 mm 6.3 mm

Low Profile Ball transfer is corrosion resistant and designed with a dirt outlet hole for maximum efficiency, plus two flange fixing holes. Used in cargo and baggage handling, assembly lines and machine loading applications. It contains carbon steel bearings with zinc plated pressings and can be screwed into place in application.
Item code:

550974

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
25 - 49 £ 6.1758
50 + £ 4.605
Standard pack: 25

Order in multiple of 25

Total price:

£ 154.40

25 x £ 6.1758

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Height 15.8 mm
Base Diameter 38.1 mm
Head Height 6.3 mm
Body Height 14.2 mm
Ball Diameter 25.4 mm
Hole Diameter 5.1 mm
Flange Diameter 73.0 mm
Ball Down Load Capacity 25.0 kg
Ball Up Load Capacity 55.0 kg
Commodity Code 8301300000
Ball Width 25.4 mm
Overall Height 30.0 mm
Ball Material Carbon Steel
Number of Mounting Holes 2
Type Low Profile Ball Transfer
Orientation Up & Down
Colour Natural
Mounting Method Flange
Overall Diameter 73.0 mm
Body Diameter 38.1 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us