10301685
550971
| Quantity | Unit price |
|---|---|
| 1 - 24 | £ 25.9285 |
| 25 - 49 | £ 12.3517 |
| 50 + | £ 9.2101 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Base Height | 12.0 mm |
|---|---|
| Base Height | 0.472 in |
| Base Diameter | 30.0 mm |
| Base Diameter | 1.181 in |
| Head Height | 0.126 in |
| Head Height | 3.2 mm |
| Body Height | 10.0 mm |
| Body Height | 0.394 in |
| Ball Diameter | 0.748 in |
| Ball Diameter | 19.0 mm |
| Hole Diameter | 0.201 in |
| Hole Diameter | 5.1 mm |
| Flange Diameter | 61.0 mm |
| Flange Diameter | 2.402 in |
| Ball Down Load Capacity | 10.0 kg |
| Ball Down Load Capacity | 10.0 kg |
| Ball Up Load Capacity | 25.0 kg |
| Ball Up Load Capacity | 55.1 lbs |
| Commodity Code | 7326909890 |
| Ball Width | 0.748 in |
| Ball Width | 19.0 mm |
| Overall Height | 22.0 mm |
| Overall Height | 0.866 in |
| Ball Material | Stainless Steel |
| Number of Mounting Holes | 3 |
| Type | Low Profile Ball Transfer |
| Orientation | Up & Down |
| Colour | Natural |
| Mounting Method | Flange |
| Overall Diameter | 61.0 mm |
| Overall Diameter | 2.402 in |
| Body Diameter | 1.181 in |
| Body Diameter | 30.0 mm |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue