| Quantity | Unit price |
|---|---|
| 1 - 49 | £ 29.1759 |
| 50 - 99 | £ 13.8957 |
| 100 + | £ 10.3647 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Base Height | 8.3 mm |
|---|---|
| Base Height | 0.327 in |
| Base Diameter | 23.0 mm |
| Base Diameter | 0.906 in |
| Head Height | 4.0 mm |
| Head Height | 0.157 in |
| Body Height | 10.2 mm |
| Body Height | 0.402 in |
| Ball Diameter | 15.8 mm |
| Ball Diameter | 0.622 in |
| Hole Diameter | 3.5 mm |
| Hole Diameter | 0.138 in |
| Flange Diameter | 41.3 mm |
| Flange Diameter | 1.626 in |
| Ball Down Load Capacity | 6.0 kg |
| Ball Down Load Capacity | 6.0 kg |
| Ball Up Load Capacity | 26.5 lbs |
| Ball Up Load Capacity | 12.0 kg |
| Commodity Code | 7326909890 |
| Ball Width | 15.8 mm |
| Ball Width | 0.622 in |
| Overall Height | 18.5 mm |
| Overall Height | 0.728 in |
| Ball Material | Stainless Steel |
| Number of Mounting Holes | 2 |
| Type | Low Profile Ball Transfer |
| Orientation | Up & Down |
| Colour | Natural |
| Mounting Method | Flange |
| Overall Diameter | 41.3 mm |
| Overall Diameter | 1.626 in |
| Body Diameter | 23.0 mm |
| Body Diameter | 0.906 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue