| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 46.8476 |
| 10 - 19 | £ 22.3136 |
| 20 + | £ 16.648 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Base Height | 0.634 in |
|---|---|
| Base Height | 16.1 mm |
| Head Height | 0.772 in |
| Head Height | 19.6 mm |
| Base Width | 0.5 in |
| Base Width | 12.7 mm |
| Body Diameter | 20.6 mm |
| Body Diameter | 0.811 in |
| Ball Diameter | 12.7 mm |
| Ball Diameter | 0.5 in |
| Thread Size | M8 |
| Commodity Code | 7326909890 |
| Diameter | 20.6 mm |
| Diameter | 0.811 in |
| Working Load Capacity | 77.2 lbs |
| Working Load Capacity | 35.0 kg |
| Full Material | Carbon Steel |
| Ball Width | 0.5 in |
| Ball Width | 12.7 mm |
| Finish | Black Coated |
| Overall Diameter | 20.6 mm |
| Overall Diameter | 0.811 in |
| Type | Heavy-Duty Ball Transfer |
| Orientation | Up & Down |
| Body Height | 0.772 in |
| Body Height | 19.6 mm |
| Ball Down Load Capacity | 35.00 kg |
| Ball Down Load Capacity | 35.00 kg |
| Mounting Method | Threaded Stud |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue