Menu Search

Ball Transfer 22.2 mm 20.0 kg 45.0 mm 4.3 mm

Euro ball transfer is designed with a dirt exit hole, woollen felt seal and integrated claws. It can be used in cargo and baggage handling, assembly lines and machine loading applications. It is temperature resistant from -30°C to 70°C. It contains nylon bearings with zinc plated pressings.
Item code:

551060

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 19 £ 15.4528
20 + £ 11.5304
Standard pack: 10

Order in multiple of 10

Total price:

£ 154.53

10 x £ 15.4528

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Ball Diameter 22.2 mm
Ball Up Load Capacity 20.0 kg
Head Height 4.3 mm
Body Diameter 36.0 mm
Body Height 9.8 mm
Flange Diameter 45.0 mm
Flange Height 2.8 mm
Type Type 2
Commodity Code 8301300000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us